Publish your products
WAU
WAU
WAU
WAU
WAU
WAU
WAU
WAU
    Unique

    WAU

    4.3 out of 5 stars4.3(6 reviews)
    PERFORMANCE SPORTS CONCEPT Think about it. Sports and work share many similarities than first meets the eye. Performance, forus, speed, victories, rewards. Your equipment is crucial to success. Applying the sportsgear concept to office furniture is revolutionary, yet makes perfect sense. Afterall, both function and interfaces with the human body. Like many cutting edge sports equipment, WAU combines excellent ergonomics to extract human performance and trendy styling to elicit self confidence and satisfaction as you perform. RECLINE-GLIDE MOTION The back and seat pivot axis is placed close to the human’s hip socket joint(acetabulum), such that there is no relative movement between the backrest and torso, giving a natural and constant-fit support throught the recline range. ELASTOMER SURFACE Colourful elastomer shells enhance the sporty and vibrant character of WAU. The thermoplastic elastomer (TPE) surfaces, created using dual-injection process, are soft and rubber-like, offering a new tactile experience. Prominent curvilinear slits not only create a visual impact, but allow the fitting 3D contour shell to have varying levels of elasticity tailored to suit movements and support required by different areas of the body. These models feature the seat, back arm pads and headrest all in elastomer surfaces of the same matching colour.
    Specification
    • Technical description:
      • back, headrest, and seat made of fabric net or elastomer which allows air- flow.
      • adjustable height of seat, armrest, back and headrest.
      • interated back for lumbar vertebrae which pressure can be separately set.
      • aluminium, painted base
      • max load: 130 kg
      Technical parameters
      total height 117-137 cm

      back
      backrest height adjustability 7 cm
      width 41 cm
      height 62-69 cm

      armrests
      span 49 cm
      height (from the seat) 17-26 cm

      seat
      depth 51 cm
      width 48 cm
      height 40-50 cm

      headrest
      height (from the seat) 76-86 cm
    Technical specification
    • Unique ref.wau
    • Product familyFurniture
    • Product groupChairs
    • TypeObject (single object)
    • Date of publishing2014-12-01
    • Edition number1
    • Height (mm)1370
    • Width (mm)700
    • Depth (mm)650
    Related
    • Material mainAluminum
    • Material secondaryPlastic
    • Designed inMalaysia
    • Manufactured inMalaysia
    • Weight Net (Kg)20
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit