Publish your products
Flat Roof Solar Panel Mount - GridFlex 5°
Flat Roof Solar Panel Mount - GridFlex 5°
Flat Roof Solar Panel Mount - GridFlex 5°
Flat Roof Solar Panel Mount - GridFlex 5°
Flat Roof Solar Panel Mount - GridFlex 5°
Flat Roof Solar Panel Mount - GridFlex 5°
Flat Roof Solar Panel Mount - GridFlex 5°
    Unirac

    Flat Roof Solar Panel Mount - GridFlex 5°

    WIND TUNNEL OPTIMIZED AND BUILT FOR SPEED

    GRIDFLEX 5 is a rail-based flat roof system done Unirac style. That means we have brought our 20+ years and 5GW+ of pioneering experience to bear to make a system that answers all the needs of engineers, designers and installers. You’re in a race, and we want to help you win—not just finish.

    LIGHTER, FASTER AND MORE SECURE​

    • Low PSFs, with low ballast counts. The grid gives strength and flexibility.
    • Preassembled stanchion clamps, a hinged module clamp, and short rail sections that bolt together.
    • Module clamps grip both sides of the module frame and have been wind tunnel tested to withstand the elements.
    Specification
    • Unirac is the only PV mounting vendor with ISO certifications for 9001:2008, 14001:2004 and OHSAS 18001:2007, which means we deliver the highest standards for fit, form, and function. These certifications demonstrate our excellence and commitment to first class business practices.

    Technical specification
    • Unique ref.flat-roof-solar-panel-mount-gridflex-5
    • Product familyFlat Roof
    • Product groupBallast 5 Degree
    • TypeObject (single object)
    • Date of publishing2025-12-19
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • OmniClass Number23-19 25 11 19 15
    • OmniClass TitleSolar Panels

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit