Selecting the location and language will prioritise localised information. Continue
Upward Hinged, Match  Basketball Goall UNISPORT
Unisport

Upward Hinged, Match Basketball Goall UNISPORT

Wall-mounted basketball hoop with white steel stand. Satisfies FIBA requirements for stability and is approved for matches at the very highest level. Electrically powered, with built-in anti-fall mechanism. Available in different extension lengths between 1.8m and 3.3m The hoop can be folded up towards the wall when not in use. This type of basketball hoop is a good alternative when there are good conditions for mounting the hoop in the ceiling construction.
Specification
  • 1,8 - 3,3m projection
Technical specification
  • Unique ref.310507
  • Collection setBasket
  • CollectionWall mounted
  • TypeObject (single object)
  • Date of publishing2019-10-01
  • Edition number1
  • Height (mm)1200
  • Width (mm)1800
Related
  • Material mainSteel
  • Material secondaryAcrylic
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySports & Recreation - Goals & Nets
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_30_83_08
  • Uniclass 2015 DescriptionBasketball hoops
  • CSI MasterFormat 2014 Code11 66 23.13
  • CSI MasterFormat 2014 TitleBasketball Equipment

Region availability

Europe
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands