Publish your products
Roof Mounted Matchplay Basketball Goal 8,1-8,5m, Timber backboard 1800x1050 mm Backward hoisted
Roof Mounted Matchplay Basketball Goal 8,1-8,5m, Timber backboard 1800x1050 mm Backward hoisted
    Unisport

    Roof Mounted Matchplay Basketball Goal 8,1-8,5m, Timber backboard 1800x1050 mm Backward hoisted

    Electrically powered, with built-in anti-fall mechanism. Supplied with a timber backboard as standard. Upgradeable to acrylic backboards, as illustrated. Supplied with heavy duty rings as standard. Upgradeable to a pressure-release flexring. Also available in a height-adjustable version Installed height up to 7.6 from floor. Note - options are available for higher fixing heights. Supporting steelwork and electrical supply required. Please contact us to discuss your requirements.
    Specification
    • Flex.FIBA ring, mini/Adjustable height (2600/3050mm)
    Technical specification
    • Unique ref.606769b
    • Product familyBasket
    • Product groupRoof Hinged
    • TypeObject (single object)
    • Date of publishing2019-08-19
    • Edition number1
    • Height (mm)6180
    • Width (mm)2700
    • Depth (mm)5585
    Related
    • Material mainSteel
    • Material secondaryPlywood
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)200
    Classification
    • BIMobject CategorySports & Recreation - Goals & Nets
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_30_83_08
    • Uniclass 2015 DescriptionBasketball hoops
    • CSI MasterFormat 2014 Code11 66 23.13
    • CSI MasterFormat 2014 TitleBasketball Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City