Publish your products
Wooden Outdoor Gym Bench press
Wooden Outdoor Gym Bench press
    Unisport

    Wooden Outdoor Gym Bench press

    Article number: T.16 / 605413 (Larch)

    Includes 2 identical tools with different weights. Accessibility-adapted. The measurements are per tool.

    Muscle groups trained: arms and chest.


    Measurements:
    Length (mm): 2545
    Width (mm): 1600
    Height (mm): 1315

    Outdoor gym in wood blends nicely into nature and is an excellent complement in connection with running loops or other activity areas. Utform's outdoor gym in wood is manufactured in environmentally friendly larch or pressure-treated wood that can withstand standing outdoors year after year.

    Specification
    • Length (mm): 2545
      Width (mm): 1600
      Height (mm): 1315

    Technical specification
    • Unique ref.wooden-outdoor-gym-squats-press
    • Product familyOutdoor activities
    • Product groupOutdoor gym
    • TypeObject (single object)
    • Date of publishing2024-01-19
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryWood
    Classification
    • BIMobject CategorySports & Recreation - Gym Equipment Outdoor

    Region availability

    Europe
    Denmark
    Finland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit