Publish your products
Wooden Outdoor Gym Steps
Unisport

Wooden Outdoor Gym Steps

Article number: T.5-3 / 606010 (Larch)

3 steps. Muscle groups trained: legs.

Measurements:
Length (mm): 670
Width (mm): 1000
Height (mm): 570

Outdoor gym in wood blends nicely into nature and is an excellent complement in connection with running loops or other activity areas. Utform's outdoor gym in wood is manufactured in environmentally friendly larch or pressure-treated wood that can withstand standing outdoors year after year.

Specification
  • Length (mm): 670
    Width (mm): 1000
    Height (mm): 570

Technical specification
  • Unique ref.wooden-outdoor-gym-steps
  • Product familyOutdoor activities
  • Product groupOutdoor gym
  • TypeObject (single object)
  • Date of publishing2024-01-23
  • Edition number1
Related
  • Material mainWood
  • Material secondaryWood
Classification
  • BIMobject CategorySports & Recreation - Gym Equipment Outdoor

Region availability

Europe
Denmark
Finland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit