Publish your products
URSA Mineral wool Pureone HRF 34 DE

URSA Mineral wool Pureone HRF 34 DE

URSA PUREONE is the unique mineral wool insulation that combines naturalness and high performance in one product for healthy living comfort. Through the use of natural materials and the combination with the technical properties of thermal and sound insulation, the innovative, non-combustible insulation material ensures living comfort in every season. In addition, URSA PUREONE contributes to fire protection and thus to a high degree of safety in one's own four walls. Ideal for use in the building.
Specification
  • URSA PUREONE Holzrahmenfilz is additional water repellent. The Holzrahmenfilz is used in wood frame and wood panel construction (WH). It is ideal for the 625 mm grid. The product is very good thermal insulating, very good sound absorbing, non-flammable, vapor-permeable, formaldehyde-free and has very low cutting waste. Certified with RAL quality mark and certified by Keymark and eurofins Indoor Air Comfort GOLD. Dimensions: 575x5.600mm (double role)
Technical specification
  • Unique ref.DE_MAT_GLW_PUO_HRF_34_100_1
  • Product familyURSA PURE ONE
  • Product groupInsulation
  • TypeBuilding Materials
  • Date of publishing2019-01-11
  • Edition number1
  • Height (mm)1000
  • Width (mm)1000
  • Depth (mm)100
Related
  • Material mainMineral wool
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)2
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationMaterial
  • UNSPSC nameInsulation
  • UNSPSC code3014
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19 11 17
  • OmniClass TitleFiberglass Slab and Board Thermal Insulation

Region availability

Europe
Germany
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit