Publish your products
URSA Blowing wool PUREONE Pure Floc KD ES
URSA

URSA Blowing wool PUREONE Pure Floc KD ES

URSA PUREONE is a mineral wool product used in thermal and acoustic insulation of buildings which offers a high performance and many advantages: High performance. URSA PUREONE offers an excellent thermal and acoustic insulation. Its composition technology allows URSA offer a Warranty of 25 years. Its soft-touching, it does not generate dust, fire resistant... The acrylic base technology of its binder grants its high performance. Easy to install. Its soft-touching, it does not generate dust, it does not make the skin get irritated,… It has obtain the First Award 2014- 2015 in “Trophées de la Maison”. Best Inner Air Quality. The URSA PUREONE technology has a 0% of emission of COV, optimizing the quality of the inner air.
Specification
  • URSA Pure Floc KD is additionally water-repellent and is used as core insulation to completely fill the cavity of double-shell masonry for external walls, e.g. cavity wall insulation (bulk density: 30-40 kg / m³). The product is very good thermal insulating, very good sound absorbing, non-flammable, absolutely settlement-safe and is material-saving and joint-free. Certified with RAL quality mark and certified with the Blue Angel "low emission". Dimensions: 16.6 kg per bag
Technical specification
  • Unique ref.pureone_32pp
  • Product familyPURE
  • Product groupPure
  • TypeObject (single object)
  • Date of publishing2017-10-22
  • Edition number1
Related
  • Material mainMineral wool
  • Designed inSpain
  • Manufactured inFrance
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationMaterial
  • UNSPSC nameInsulation
  • UNSPSC code3014
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork