Publish your products
URSA Blowing wool PULS’R 47 ES
URSA Blowing wool PULS’R 47 ES

    URSA Blowing wool PULS’R 47 ES

    URSA PUREONE is a mineral wool product used in thermal and acoustic insulation of buildings which offers a high performance and many advantages: High performance. URSA PUREONE offers an excellent thermal and acoustic insulation. Its composition technology allows URSA offer a Warranty of 25 years. Its soft-touching, it does not generate dust, fire resistant... The acrylic base technology of its binder grants its high performance. Easy to install. Its soft-touching, it does not generate dust, it does not make the skin get irritated,… It has obtain the First Award 2014- 2015 in “Trophées de la Maison”. Best Inner Air Quality. The URSA PUREONE technology has a 0% of emission of COV, optimizing the quality of the inner air.
    Specification
    • URSA Puls'R 47 is blowing wool. The product is packed in bags of 16,6 kg that have the following dimensions: thickness 180 mm, length 1100 mm, width 550 mm. The product has the following certifications: CE according to NF EN 14064-1, ACERMI certificate n°14/D/58/950, EUCEB and the performance declaration n°33SFL4714121.
    Technical specification
    • Unique ref.pureone_32qp
    • Product familyPURE
    • Product groupPure
    • TypeObject (single object)
    • Date of publishing2017-10-22
    • Edition number1
    Related
    • Material mainMineral wool
    • Designed inSpain
    • Manufactured inFrance
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • IFC classificationMaterial
    • UNSPSC nameInsulation
    • UNSPSC code3014
    • Uniclass 2015 CodePr_25_57_06_53
    • Uniclass 2015 DescriptionMineral wool insulation
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-33 49 00
    • OmniClass TitleHVAC Ductwork
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit