Publish your products
URSA Mineral wool PUREONE Pure 40RP ES
URSA Mineral wool PUREONE Pure 40RP ES

    URSA Mineral wool PUREONE Pure 40RP ES

    URSA PUREONE is a mineral wool product used in thermal and acoustic insulation of buildings which offers a high performance and many advantages: High performance. URSA PUREONE offers an excellent thermal and acoustic insulation. Its composition technology allows URSA offer a Warranty of 25 years. Its soft-touching, it does not generate dust, fire resistant... The acrylic base technology of its binder grants its high performance. Easy to install. Its soft-touching, it does not generate dust, it does not make the skin get irritated,… It has obtain the First Award 2014- 2015 in “Trophées de la Maison”. Best Inner Air Quality. The URSA PUREONE technology has a 0% of emission of COV, optimizing the quality of the inner air.
    Specification
    • URSA PUREONE Pure 40 RP mineral wool panel according to EN 13162 standard, covered with kraft paper as a vapor barrier, supplied on a panel or roll. The product is recommended for plasterboards walls. Properties: Reaction to fire: F Thermal conductivity coefficient:0.040 W/mK: thermal resistance R=2.50 [m2K/W] -thickness 100[mm]; thermal resistance R=5.00 [m2K/W] -thickness 200[mm];
    Technical specification
    • Unique ref.pureone_40rp
    • Product familyPURE
    • Product groupPure
    • TypeObject (single object)
    • Date of publishing2017-10-22
    • Edition number1
    • Height (mm)1200
    Related
    • Material mainMineral wool
    • Material secondaryPaper
    • Designed inSpain
    • Manufactured inFrance
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • IFC classificationMaterial
    • UNSPSC nameInsulation
    • UNSPSC code3014
    • Uniclass 2015 CodePr_25_57_06_53
    • Uniclass 2015 DescriptionMineral wool insulation
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19 11 17
    • OmniClass TitleFiberglass Slab and Board Thermal Insulation
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit