Publish your products
URSA Mineral wool TERRA Vento Plus P4203 ES
URSA Mineral wool TERRA Vento Plus P4203 ES

    URSA Mineral wool TERRA Vento Plus P4203 ES

    URSA TERRA mineral wool products are designed for thermal and acoustic insulation of buildings and they have several benefits:
    • Excellent acoustic insulation. URSA TERRA’s acoustic performance, such as dynamic stiffness, air flow resistance and acoustic absorption, has been carefully optimised to achieve maximum acoustic comfort in buildings. Excellent response to fire. Having said that, when the products are covered with different facings, reaction to fire will vary depending on the type of facing.
    • Storage and transport. URSA TERRA’s high compressibility allows the space needed for its storage in warehouses or trucks to be optimised.
    Specification
    • Semi-rigid URSA TERRA Vento Plus P4203 mineral wool panel, according to EN 13162 standard, non-hydrophilic with high mechanical performance, with coating. Supplied in panel and rolled panel. The product is recommended for ventilated façade. Properties: Reaction to fire: A1 Thermal conductivity coefficient:0.032 W/mK; thermal resistance R=1.25 [m2K/W] -thickness 40[mm]; thermal resistance R=1.55 [m2K/W] -thickness 50[mm], thermal resistance R=1.85 [m2K/W] -thickness 60[mm]; thermal resistance R=2.50 [m2K/W] -thickness 80[mm], thermal resistance R=3.10 [m2K/W] -thickness 100[mm],thermal resistance R=3.75 [m2K/W] -thickness 120[mm], thermal resistance R=4.35 [m2K/W] -thickness 140[mm];
    Technical specification
    • Unique ref.terra_vento_plus
    • Product familyTERRA
    • Product groupTerra
    • TypeObject (single object)
    • Date of publishing2017-10-22
    • Edition number1
    • Height (mm)600
    • Width (mm)1350
    • Depth (mm)40
    Related
    • Material mainMineral wool
    • Material secondaryGlass
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryConstruction Materials - Insulation
    • IFC classificationMaterial
    • UNSPSC nameInsulation
    • UNSPSC code3014
    • Uniclass 2015 CodePr_25_57_06_53
    • Uniclass 2015 DescriptionMineral wool insulation
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19 11 17
    • OmniClass TitleFiberglass Slab and Board Thermal Insulation
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit