Publish your products
SteelWeave Metal Mesh Grille

SteelWeave Metal Mesh Grille

The SteelWeave™ Metal Mesh Grille complements and enhances any building’s design while still providing security. Made of a woven type 316 stainless steel mesh material, it  exudes elegance while the multiple patterns transform a standard security grille into a piece of rolling art. Offered in three models, it is sure to meet all of your design needs:  Aesthetic Reveal (EAG10V) - Designed for high-end retail and hospitality spaces where aesthetics are priority, this model has fastenerless stainless steel guides and bottom bar for a polished look. 

Aesthetic Conceal (EAG10C) - Designed for high-end retail and hospitality spaces where aesthetics are a priority, this model features aluminum guides that can be buried in the wall with a stainless steel bottom bar for appearance.  Service (EAG10S) - Designed for utilitarian applications that want the cost savings of an aluminum guide and bottom bar, but want the tight weave to maintain airflow and keep out small trespassers.  In addition to the three different models, SteelWeave™ Metal Mesh Grille is available in two standard curtain designs and three special order curtain designs - guaranteeing that we offer something that goes with your existing design. We also offer etching on the Lago curtain, allowing a logo or branding to be displayed.

The SteelWeave™ Metal Mesh Grille is ideal for Store fronts, Malls, Bars, Restaurants, Cafeterias and all other applications that require an aesthetically pleasing rolling security grille. It can also be used as a room or space divider.

Technical specification
  • Unique ref.steelweave-grille
  • Product familyOverhead Coiling
  • Product groupRolling Grilles
  • TypeObject (single object)
  • Date of publishing2020-05-12
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Security
  • CSI MasterFormat 2014 Code08 33 23
  • CSI MasterFormat 2014 TitleOverhead Coiling Doors
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit