Publish your products
Tile Waterproofing Membrane - HS 100
Uzin

Tile Waterproofing Membrane - HS 100

Flexible acrylic polymer waterproofing membrane

    UZIN HS 100 is a flexible, ready to use acrylic polymer based waterproofing membrane for tile and stone in interior & exterior non-submerged applications. Used as crack-isolation membrane UZIN HS 100 also reduces crack transmission in tile and stone floors

    Specification
    • Applications

      • Over properly prepared concrete, masonry, cement mortar beds and leveling coats
      • Over tile backerboards (with approved seam tape)
      • Over gypsum wallboard (interior, dry conditions)
      • Over industry standard plywood (interior, dry conditions)
      • Over radiant heated substrates
      • Over UZIN brand surface preparation products where applicable
      • With UZIN WP Accessories for a complete waterproofing system. See UZIN WP Accessories PDS for items and additional installation detail
      • For floor, wall and ceiling applications in residential, commercial and institutional conditions
      • Suitable applications include showers, tub surrounds, bathrooms, laundry, food service, exterior walls and building facades, shower pans, staircases, staircase landings and wet rooms
      • For use in steam rooms and steam showers providing there is an intact vapor barrier behind the backerboard. If unsure, use UZIN WP Hydrostop
      • For contact with plumbing rated PVC, copper, brass and stainless steel pipe penetrations, lightly abrade the surface
      • For overlapping contact with Schluter® Kerdi series products such as Kerdi Drain, Kerdi Curb, Kerdi Board and other Schluter® components
      • For immersion applications such as pools, spas and fountains, use UZIN HS 200
      • For preventing in-plane floor cracks from transmitting through tile or stone
      • For filling gaps and changes in plane to floor and wall joints up to 1/8" (3 mm)
      • For use in conjunction with breathable fiber reinforcing meshes

      Properties

      • Smooth texture and easy handling - Fast, seamless application with roller, trowel or brush
      • Ready-mixed one-component - No mixing, use only what is necessary
      • UPC Listed for Shower pan liner - Plumbing code performance validation
      • No mesh required to meet ANSI A118.10 - Labor and cost savings, Surface uniformity
      • Fast curing - Same day tile installation
      • Rectangle pails - No paint tray required, just dip and go
      • Light green color - Easy to see reference marks
      • Non-sag, filling properties - Use as a gap filler up to 1/8” (3mm)
    Technical specification
    • Unique ref.uzin-hs100
    • Product familyWaterproofing & Crack Isolation Membranes
    • Product groupSheet Membranes
    • TypeObject (single object)
    • Date of publishing2026-01-13
    • Edition number1
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit