Publish your products
Vanachai Single Swing Door with Groove Melamine Laminated Board MAG2
Vanachai Single Swing Door with Groove Melamine Laminated Board MAG2
Vanachai Single Swing Door with Groove Melamine Laminated Board MAG2
Vanachai Single Swing Door with Groove Melamine Laminated Board MAG2
Vanachai Single Swing Door with Groove Melamine Laminated Board MAG2

    Vanachai Single Swing Door with Groove Melamine Laminated Board MAG2

    4.8 out of 5 stars4.8(8 reviews)

    Vanachai Single Swing Door with Groove Melamine Laminated Board MAG2

    Technical specification
    • Unique ref.Vanachai_SingleSwingDoor-with-Groove_MelamineLaminatedBoard-MAG2
    • Product familyDoors
    • Product groupSwing door panel
    • TypeObject (single object)
    • Date of publishing2021-01-25
    • Edition number1
    • Height (mm)2000
    • Width (mm)800
    • Depth (mm)35
    Related
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryDoors - Swing Doors

    Region availability

    Asia
    Thailand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit