Publish your products
Vanachai Single Swing Door Fiberboard PE02
Vanachai Single Swing Door Fiberboard PE02

    Vanachai Single Swing Door Fiberboard PE02

    Vanachai Single Swing Door Fiberboard PE02

    Technical specification
    • Unique ref.Vanachai_SingleSwingDoor_Fiberboard_PE02
    • Product familyDoors
    • Product groupSwing door panel
    • TypeObject (single object)
    • Date of publishing2021-01-25
    • Edition number1
    • Height (mm)2000
    • Width (mm)800
    • Depth (mm)35
    Related
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryDoors - Swing Doors

    Region availability

    Asia
    Thailand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit