Countertop laminated 6216D depth 610mm

Countertop laminated 6216D depth 610mm

Countertop laminated 6216D depth 610mm

Specification
  • 3750 Countertop laminated 6216D depth 610mm, single finish

Technical specification
  • Unique ref.Laminated-countertop-depth-610-mm
  • Collection setVedum
  • CollectionPanel
  • TypeObject (single object)
  • Date of publishing2022-03-01
  • Edition number1
  • Depth (mm)610
Related
  • Material mainChipboard
  • Material secondaryMDF board
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryKitchen - Counter tops
  • IFC classificationFurnishing Element
  • OmniClass TitleCasework
  • OmniClass Number23-21 19 00

Region availability

Europe
Sweden
Norway