Publish your products
Decor side 2388x603x16mm

Decor side 2388x603x16mm

Decor side 2388x603x16mm ash veneer

Specification
  • 3589 Decor side 2388x603x16mm ash veneer, single finish

Technical specification
  • Unique ref.Decor-side-2388x603x16-mm
  • Product familyVedum
  • Product groupPanel
  • TypeObject (single object)
  • Date of publishing2022-03-01
  • Edition number1
  • Height (mm)2388
  • Width (mm)603
  • Depth (mm)16
Related
  • Material mainChipboard
  • Material secondaryMDF board
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryKitchen - Kitchen
  • IFC classificationFurnishing Element
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework

Region availability

Europe
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit