Publish your products
Filler panel 200x2400x16mm with three sealed sides F20 white,

Filler panel 200x2400x16mm with three sealed sides F20 white,

Filler panel 200x2400x16mm with three sealed sides F20 white

Specification
  • 38344 Filler panel 200x2400x16mm with three sealed sides F20 white, single finish

Technical specification
  • Unique ref.Kitchen-plinth-200x2400-mm-with-edged-on-3-sides
  • Product familyVedum
  • Product groupPanel
  • TypeObject (single object)
  • Date of publishing2022-03-01
  • Edition number1
  • Height (mm)2400
  • Width (mm)200
  • Depth (mm)16
Related
  • Material mainChipboard
  • Material secondaryMDF board
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryKitchen - Kitchen
  • IFC classificationFurnishing Element
  • OmniClass Number23-21 19 00
  • OmniClass TitleCasework

Region availability

Europe
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit