CSP is a mains powered smoke ventilation flat roof window with a double glazed unit and ISD dome top cover. The window is for installation into flat roofs between 0-15°. The window opens upwards by 500mm when activated by the smoke ventilation system. The base unit is made of white PVC while the dome is either acrylic or polycarbonate, therefore, giving a maintenance free finish.
The dome provides significant rain noise reduction and excellent sound insulation, whilst protecting the double glazed unit. It can be supplied as either clear or opaque.
Sizes : |
Structural openings W x H : mm |
External frame size with Kerb W x H : mm | Effective daylight areas :m² |
Geometric area: m² | Aerodynamic free area : m² |
100100 | 1000x1000 | 1422x1422 | 0.70 | 0.88 | 0.42 |
120120 | 1200x1200 | 1622x1622 | 1.07 | 1.30 | 0.58 |
VELUX roofwindows roofwindow roof windows roof window skylight skylights flatroof window flat roof window flat roofwindow
smoke & comfort ventilation smoke ventilation window
Region availability
Europe | Asia |
---|---|
Austria | Türkiye |
Belgium | |
Bosnia and Herzegovina | |
Bulgaria | |
Croatia | |
Czech Republic | |
Denmark | |
Estonia | |
Finland | |
France | |
Germany | |
Hungary | |
Italy | |
Latvia | |
Lithuania | |
Netherlands | |
Norway | |
Poland | |
Portugal | |
Romania | |
Russia | |
Serbia | |
Slovakia | |
Slovenia | |
Spain | |
Sweden | |
Switzerland | |
Ukraine | |
United Kingdom |