Publish your products
Flat roof window w. Dome - CVP ISD
Flat roof window w. Dome - CVP ISD
Flat roof window w. Dome - CVP ISD
Flat roof window w. Dome - CVP ISD
Flat roof window w. Dome - CVP ISD
Flat roof window w. Dome - CVP ISD
Flat roof window w. Dome - CVP ISD
Flat roof window w. Dome - CVP ISD

    Flat roof window w. Dome - CVP ISD

    4.5 out of 5 stars4.5(20 reviews)

    CVP is an electrically operated flat roof window with a double glazed unit and ISD dome top cover.  The window is for installation into flat roofs between 0-15°. Operation is via a simple convenient wall switch, whilst a rain sensor ensures the window closes automatically in the case of rain.  The window can be opened to 200mm. The CVP is made of white PVC while the dome is either acrylic or polycarbonate, therefore, giving a maintenance free finish.

    CVP flat roof window is as energy efficient as any VELUX roof windows and boasts excellent insulation values.

    The dome provides significant rain noise reduction and excellent sound insulation, whilst protecting the double glazed unit.  It can be supplied as either clear or opaque.



    Sizes
    :
    Structural openings
    W x H : mm
    External frame size with Kerb
    W x H : mm
    Effective daylight
    areas: m²
    Remote operation-Geomatrical free area-m²
    060060 600 x 600 780 x 780 0.19 0.12
    060090 600 x 900 780 x 1080 0.32 0.14
    080080 800 x 800 980 x 980 0.40 0.16
    090090 900 x 900 1080 x 1080 0.54 0.18
    090120 900 x 1200 1080 x 1380 0.76 0.20
    100100 1000 x 1000 1180 x 1180 0.70 0.20
    100150 1000 x 1500 1180 x 1680 1.11 0.23
    120120 1200 x 1200 1380 x 1380 1.07 0.24
    150150 1500 x 1500 1680 x 1680 1.78 0.26

    VELUX roofwindows roofwindow roof windows roof window skylight skylights flatroof window flat roof window flat roofwindow

    Specification

    • Finishes:
      Frame – Extruded PVC.
      White (NCS standard colour: S 0500-N, nearest RAL standard colour: 9016).

      Dome Cover .
      Acrylic or Polycarbonate and available in clear or opaque.

    Technical specification
    • Unique ref.CVP
    • Product familyFlatroof windows
    • Product groupGlazed flatroof windows
    • TypeObject (single object)
    • Date of publishing2019-08-06
    • Edition number4
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Window
    • IFC classificationWindow
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 DescriptionSkylights
    • CSI MasterFormat 2014 Code08 62 00
    • CSI MasterFormat 2014 TitleUnit Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows
    • CSI UniFormat II CodeB3020
    • CSI UniFormat II TitleRoof Openings

    Region availability

    South America Europe North America Asia
    Argentina
    Austria
    Canada
    China
    Chile
    Belarus
    Caribbean Netherlands
    Türkiye
    Belgium
    United States
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit