Publish your products
Top Operated Polyurethane roof window Centre-pivot - GGU
Top Operated Polyurethane roof window Centre-pivot - GGU
Top Operated Polyurethane roof window Centre-pivot - GGU
Top Operated Polyurethane roof window Centre-pivot - GGU
Top Operated Polyurethane roof window Centre-pivot - GGU
Top Operated Polyurethane roof window Centre-pivot - GGU
Top Operated Polyurethane roof window Centre-pivot - GGU
Top Operated Polyurethane roof window Centre-pivot - GGU
Top Operated Polyurethane roof window Centre-pivot - GGU
Top Operated Polyurethane roof window Centre-pivot - GGU

    Top Operated Polyurethane roof window Centre-pivot - GGU

    4.6 out of 5 stars4.6(28 reviews)

    GGU is a manually operated centre pivot roof window that can be installed on roof pitches from 15-90°.   Operation is via a control bar along the top of the sash. The sash can be parked in any position up to the horizontal, however the sash can also be fully rotated to allow for ease of cleaning of the outer pane. There is a ventilation flap operated by the top control bar which allows fresh air to enter the room. 

    The frame and sash are made of high-quality moulded polyurethane around a core of thermally modified timber with a white lacquer finish.  Therefore, giving a maintenance free finish.

    Externally the window has maintenance-free cover parts.

    Window
    Sizes :
    External frame
    W x H mm:
    Effective daylight
    areas: m²
    Geometric free
    area: m²
    CK02       550 x 778     0.22     0.26
    CK04 550 x 978     0.29     0.34
    CK06 550 x 1178     0.37     0.43
    FK04 660 x 978     0.38     0.43
    FK06 660 x 1178     0.47     0.54
    FK08 660 x 1398     0.58     0.66
    MK04 780 x 978     0.47     0.53
    MK06 780 x 1178     0.59     0.66
    MK08 780 x 1398     0.72     0.81
    MK10 780 x 1600     0.85     0.94
    PK06 942 x 1178     0.75     0.83
    PK08 942 x 1398     0.92     1.01
    PK10 942 x 1600     1.07     1.17
    SK06 1140 x 1178     0.95     1.03
    SK08 1140 x 1398     1.16     1.25
    UK04 1340 x 978     0.91     0.98
    UK08 1340 x 1398     1.40     1.54


    VELUX roofwindows roofwindow roof windows roof window skylight skylights



    Specification
    • Background Ventilation (via Ventilation Flap - based on double glazed windows):

      Ventilation
      Capacity :
      at
      4Pa:
      at
      8Pa:
      at
      10Pa:
      at
      20Pa:
      CK02 4.0 l/s 5.7 l/s 6.4 l/s 9.3 l/s
      CK04 4.0 l/s 5.7 l/s 6.4 l/s 9.3 l/s
      CK06 4.0 l/s 5.7 l/s 6.4 l/s 9.3 l/s
      FK04 4.8 l/s 6.9 l/s 7.8 l/s 11.3 l/s
      FK06 4.8 l/s 6.9 l/s 7.8 l/s 11.3 l/s
      FK08 4.8 l/s 6.9 l/s 7.8 l/s 11.3 l/s
      MK04 5.8 l/s 8.4 l/s 9.5 l/s 13.7 l/s
      MK06 5.8 l/s 8.4 l/s 9.5 l/s 13.7 l/s
      MK08 5.8 l/s 8.4 l/s 9.5 l/s 13.7 l/s
      MK10 5.8 l/s 8.4 l/s 9.5 l/s 13.7 l/s
      PK06 7.1 l/s 10.2 l/s 11.5 l/s 16.6 l/s
      PK08 7.1 l/s 10.2 l/s 11.5 l/s 16.6 l/s
      PK10 7.1 l/s 10.2 l/s 11.5 l/s 16.6 l/s
      SK06 8.5 l/s 12.3 l/s 13.9 l/s 20.1 l/s
      SK08 8.5 l/s 12.3 l/s 13.9 l/s 20.1 l/s
      UK04 10.0 l/s 14.5 l/s 16.3 l/s 23.5 l/s
      UK08 10.0 l/s 14.5 l/s 16.3 l/s 23.5 l/s


      Ventilation
      :
      Equivalent
      Area : mm²
      Geometrical Free
      Area : mm²
      CK**   2600      2800
      FK**   3100      3700
      MK**   3700      4500
      PK**   4600      6100
      SK**   5600      7200
      UK**   6600      10600




      Finishes:
      Internal - Moulded polyurethane around a core of thermally modified timber.
      White Lacquer (NCS standard colour: S 0500-N, nearest RAL standard colour: 9003).

      External – Maintenance-free cover parts.
      Lacquered Aluminium (NCS standard colour: S 7500-N, nearest RAL standard colour 7043).
      Untreated Copper.
      Titanium Zinc.

    Technical specification
    • Unique ref.GGU
    • Product familyCenter Pivot
    • Product groupTop operated
    • TypeObject (single object)
    • Date of publishing2025-01-21
    • Edition number4
    Related
    • Material mainPolyurethane
    • Material secondaryGlass
    Classification
    • BIMobject CategoryWindows - Roof Window
    • IFC classificationWindow
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodePr_30_59_98_72
    • Uniclass 2015 DescriptionRigid polyurethane frame roof window units
    • CSI MasterFormat 2014 Code08 62 00
    • CSI MasterFormat 2014 TitleUnit Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows
    • CSI UniFormat II CodeB3020
    • CSI UniFormat II TitleRoof Openings

    Region availability

    South America Europe North America Asia Oceania
    Argentina
    Austria
    Canada
    China
    New Zealand
    Chile
    Belarus
    United States
    Japan
    Belgium
    Türkiye
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit