Publish your products
Polyurethane roof window Extension Fixed - GIU
Polyurethane roof window Extension Fixed - GIU
Polyurethane roof window Extension Fixed - GIU
Polyurethane roof window Extension Fixed - GIU
Polyurethane roof window Extension Fixed - GIU
Polyurethane roof window Extension Fixed - GIU
Polyurethane roof window Extension Fixed - GIU
Polyurethane roof window Extension Fixed - GIU

    Polyurethane roof window Extension Fixed - GIU

    4.4 out of 5 stars4.4(8 reviews)

    GIU is an additional fixed element that can be installed directly below a centre pivot or top-hung roof window on roof pitches between 15-90°.  Cleaning of the outer glass pane is by opening the roof window above.

    The GIU window allows even more daylight and offers a great view when standing or when seated.

    The frame and sash are made of high-quality moulded polyurethane around a core of thermally modified timber with a white lacquer finish.  Therefore, giving a maintenance free finish.

    Externally the window has maintenance-free cover parts. 

    Window
    Sizes :
    External frame
    W x H : mm
    Effective daylight
    areas: m²
    MK34   780 x 920     0.44
    PK34   942 x 920     0.56
    SK34   1140 x 920     0.70
    UK34   1340 x 920     0.85

    VELUX roofwindows roofwindow roof windows roof window skylight skylights

    Specification
    • Finishes:

      Internal - White maintenance-free
      Finished with polyurethane lacquer (NCS standard colour: S 0500-N, nearest RAL standard colour: 9003).

      External – Maintenance-free cover parts.
      Aluminium, dark grey (NCS standard colour: S 7500-N, nearest RAL standard colour 7043).
      Untreated Copper.
      Titanium Zinc.

    Technical specification
    • Unique ref.GIU
    • Product familySpecial function
    • Product groupFixed extension
    • TypeObject (single object)
    • Date of publishing2019-08-06
    • Edition number4
    Related
    • Material mainPolyurethane
    • Material secondaryGlass
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Window
    • IFC classificationWindow
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodePr_30_59_98_72
    • Uniclass 2015 DescriptionRigid polyurethane frame roof window units
    • CSI MasterFormat 2014 Code08 62 00
    • CSI MasterFormat 2014 TitleUnit Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows
    • CSI UniFormat II CodeB3020
    • CSI UniFormat II TitleRoof Openings

    Region availability

    Europe Oceania Asia
    Austria
    New Zealand
    Türkiye
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom