Publish your products
Roof Access / Craftsman's Exit w. Dome Flat roof window - CXP ISD
Roof Access / Craftsman's Exit w. Dome Flat roof window - CXP ISD
Roof Access / Craftsman's Exit w. Dome Flat roof window - CXP ISD
Roof Access / Craftsman's Exit w. Dome Flat roof window - CXP ISD
Roof Access / Craftsman's Exit w. Dome Flat roof window - CXP ISD
Roof Access / Craftsman's Exit w. Dome Flat roof window - CXP ISD
Roof Access / Craftsman's Exit w. Dome Flat roof window - CXP ISD
Roof Access / Craftsman's Exit w. Dome Flat roof window - CXP ISD
Roof Access / Craftsman's Exit w. Dome Flat roof window - CXP ISD

    Roof Access / Craftsman's Exit w. Dome Flat roof window - CXP ISD

    4.7 out of 5 stars4.7(35 reviews)

    CXP is a flat roof exit window (providing access to the roof) with a double glazed unit and ISD dome top cover.  The window is for installation into flat roofs between 0-15°.  It is manually operated to an opening angle of 60° The base unit is made of white PVC while the dome is either acrylic or polycarbonate, therefore, giving a maintenance free finish.

    The dome provides significant rain noise reduction and excellent sound insulation, whilst protecting the double glazed unit.  It can be supplied as either clear or opaque.

    Sizes
    :
    Structural openings
    W x H : mm
    External frame size with Kerb
    W x H : mm
    Effective daylight
    areas: m²
    090120 900 x 1200 1080 x 1380 0.76
    100100 1000 x 1000 1180 x 1180 0.70
    120120 1200 x 1200 1380 x 1380 1.07


    VELUX roofwindows roofwindow roof windows roof window skylight skylights flatroof window flat roof window flat roofwindow

    Specification

    • Finishes:
      Frame – Extruded PVC.
      White (NCS standard colour: S 0500-N, nearest RAL standard colour: 9016).

      Dome Cover. 
      Acrylic or Polycarbonate and available in clear or opaque.

    Technical specification
    • Unique ref.CXP
    • Product familyRoof exits
    • Product groupFlat Roof
    • TypeObject (single object)
    • Date of publishing2019-08-06
    • Edition number4
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Window
    • IFC classificationWindow
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 DescriptionSkylights
    • CSI MasterFormat 2014 Code08 62 00
    • CSI MasterFormat 2014 TitleUnit Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows
    • CSI UniFormat II CodeB3020
    • CSI UniFormat II TitleRoof Openings

    Region availability

    Europe North America Asia Oceania
    Austria
    Canada
    China
    New Zealand
    Belgium
    United States
    Türkiye
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom