Publish your products
GGU 6622
GGU 6622
GGU 6622
GGU 6622
GGU 6622
GGU 6622

    GGU 6622


    VELUX electric 230 V centre-pivot roof window GGU for wired connectivity

    GGU 006622 and GGU 016622
    (interior finish - polyurethane; exterior cover - aluminum dark gray or untreated copper)

    IMPORTANT NOTE: This product is subject to regional limitations, please check availability on the "regions" tab.


    The VELUX electric 230 V, centre-pivot roof window GGU is a wired solution that connects seamlessly to any switch range or integrates effortlessly with any building management system - with flexibility built around your needs. Designed for both in-reach and out-of-reach installations, it features a silent, integrated motor and a built-in rain sensor that automatically closes the window when it starts to rain.

    The window is operated electrically from a standard switch (not included with the product). The window operator permits a maximum opening of 200 mm The chain engages and disengages automatically when the window is closed. The window can be manually operated with the control bar on the ventilation flap from a fully closed position. The window can only be operated manually when the electrical motor has not been engaged.

    The core of the maintenance-free windows is a combination of Thermally Modified Timber (TMT), plywood and polyurethane. TMT is timber that has been heat-treated to evaporate the majority of its moisture content. This leaves air holes which improve the thermal efficiency of the timber and its stuctural stability. The polyurethane is then moulded around the timber to produce the finished shape.

    The window can be installed in roof pitches between 15° and 90° to the horizontal. Note: When the window is used manually, a combination of roof pitches, window sizes, cover materials and accessories might hinder parking of the sash in some open positions.

    Window Code Width in mm Height in mm Effective Daylight Area in m2 Geometric Free Area in m2
    FK06 660 1178 0.47 0.24
    FK08 660 1398 0.58 0.24
    MK06 780 1178 0.59 0.28
    MK08 780 1398 0.72 0.28
    PK06 942 1178 0.75 0.33
    PK08 942 1398 0.92 0.33
    SK06 1140 1178 0.95 0.39
    SK08 1140 1398 1.16 0.39



    Specification
    • Performance window
      characteristics
      Performance
      Thermal transmittance (U-value)1.0 W/(m²K)
      Light transmittance (τ,v)0.62
      Total solar energy transmittance 
      (g-value)
      0.44
      Sound insulation (Rw)37(-2;-4)
      Air permeability, [class]4
      External fire performance - 
      British [class]
      AC
      External fire performance - 
      European [class
      npd
      Impact resistance [class]3
      Load-bearing capacity 
      of safety devices
      Reaction to fire [class]D-s1,d2
      Resistance to snow loadSee glazing composition
      Resistance to wind load [class]C3 (>SK08: NPD)
      Water tightness [class]E900
        
        
        
      Glazing unitComposition
      (from inside to outside)
      Triple-glazed6.8 mm laminated float glass -
      13 mm Argon -
      3 mm heat strengthened glass -
      13 mm Argon -
      4 mm toughened glass
    Technical specification
    • Unique ref.GGU-6622
    • Product familyWindows
    • Product group Wired operation, centre-pivot, 230V
    • TypeObject (single object)
    • Date of publishing2026-03-01
    • Edition number1
    Related
    • Material mainPine
    • Material secondaryGlass
    Classification
    • BIMobject CategoryWindows - Roof Window
    • IFC classificationWindow
    • ETIM CodeEC003112
    • ETIM NameSkylight
    • Uniclass 2015 CodeSs_30_30_72_73
    • Uniclass 2015 DescriptionRoof window systems
    • CSI MasterFormat 2014 Code08 61 00
    • CSI MasterFormat 2014 TitleRoof Windows
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit