Publish your products
Bottom Operated Std. Polyurethane roof window Centre-pivot - GLU 0051B
Bottom Operated Std. Polyurethane roof window Centre-pivot - GLU 0051B

    Bottom Operated Std. Polyurethane roof window Centre-pivot - GLU 0051B

    5.0 out of 5 stars5.0(5 reviews)

    This product is subject to regional limitations, please check availability on the "regions" tab.

    The VELUX bottom-operated, centre-pivot roof window GLU 0051B is perfect for those looking for a maintenance-free and moisture-resistant window, the window is perfect for all rooms, especially humid rooms, with strong essential functionalities. Easy bottom-operation allows a higher position, for example due to a high knee wall 

    • Great value for money from a two-layer pane with a Uw of 1.3 W/m2K.
    • Refresh your home by slightly opening the window and fixing it in the top bushing.
    • Easily rotate the window 180° for safe cleaning of the outer glass from the inside.
    • Removable and cleanable ventilation filter protects your home from dust and insects while ventilating.
    • Maintenance-free exterior covers increase peace of mind throughout the lifetime of the roof window.
    • Quickly and easily add blinds using the unique Pick&Click!™ system.
    • Refresh your home by slightly opening the window and fixing it in the top bushing. 

    VELUX roofwindows roofwindow roof windows roof window skylight skylights


    Window Sizes
    :
    External frame
    W x H mm:
    Effective daylight
    areas: m²
    Geometric free
    area: m²
    FK06
    660 x 1178
    0.47
    0.54
    MK04
    780 x 978
    0.47
    0.53
    MK06
    780 x 1178
    0.59
    0.66
    MK08
    780 x 1398
    0.72
    0.81
    PK08
    942 x 1398
    0.92
    1.01
    Specification
    • Heat insulation
      The low energy glazing provides reduced heat loss through the window and enhanced indoor comfort.Uw = 1.3

      Solar gain
      In the wintertime, the heat from the sun entering through the windows is a usable solar gain.g = 0.64

      Solar protection
      In warm climates and in rooms with large window areas, a sun protective coating provides a better indoor climate during summer periods.★★☆

      Sound insulation
      A combination of laminated glass and optimal glass thickness provides better sound insulation against noise from outside (traffic, playgrounds, etc). RwdB = 29(-1;-3)

      Energy balance
      The energy balance represents the ability of the roof window to utilise the passive solar gain and keep in the heat during winter. It also represents the ability to protect against the risk of overheating during summer.

      Outside strength
      Toughened outer glass makes your glazing more resistant to hail, heavy wind and snow loads.

      Glazing structure
      Glazing unit - Double-glazed
      Inner glass - 4 mm float glass
      Outer glass - 4 mm toughened glass
      Cavity - 16 mm
      Gas type - Argon

    Technical specification
    • Unique ref.GLU-0051B
    • Product familyCenter Pivot
    • Product groupManual bottom operated
    • TypeObject (single object)
    • Date of publishing2019-08-05
    • Edition number3
    Related
    • Material mainPolyurethane
    • Material secondaryGlass
    • Designed inDenmark
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Roof Window
    • IFC classificationWindow
    • ETIM CodeEC003112
    • ETIM NameSkylight
    • Uniclass 2015 CodePr_30_59_98_72
    • Uniclass 2015 DescriptionRigid polyurethane frame roof window units
    • CSI MasterFormat 2014 Code08 61 00
    • CSI MasterFormat 2014 TitleRoof Windows
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    Region availability

    Europe Asia
    Bosnia and Herzegovina
    Türkiye
    Bulgaria
    Croatia
    Czech Republic
    Estonia
    Hungary
    Latvia
    Lithuania
    Poland
    Romania
    Serbia
    Slovakia
    Slovenia
    Ukraine
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit