This product is subject to regional limitations, please check availability on the "regions" tab.
GXU is a side-hung roof window to be used as a craftsman's roof exit, for roof pitches between 15° and 85°. The polyurethane finish coating is to protect the strong wooden core from moisture. The window is operated with a handle in the middle of the side sash, and can be re-positioned to the opposite side. A locking device will automatically secure the sash when the sash is opened (85°). To close the sash, the gas spring in the locking device must be released. The ventilation flap on the top sash allows fresh air to enter the room through a dust and insect filter. Adding natural light can have a positive impact on the value and feel of your home, so by combining these windows together you can create a dramatic visual impact which will transform your home with daylight alone.
Sizes : |
External frame W x H : mm |
Effective daylight areas: m² |
CK04 | 550 x 978 | 0.29 |
CK06 | 550 x 1178 | 0.37 |
FK06 | 660 x 1178 | 0.47 |
VELUX roofwindows roofwindow roof windows roof window skylight skylights side hung
Region availability
Europe | Oceania | North America | South America |
---|---|---|---|
Austria | New Zealand | Canada | Chile |
Ukraine | United States | ||
Switzerland | |||
Sweden | |||
Spain | |||
Slovenia | |||
Slovakia | |||
Serbia | |||
Russia | |||
Romania | |||
Portugal | |||
Poland | |||
Norway | |||
Netherlands | |||
Lithuania | |||
Latvia | |||
Italy | |||
Belarus | |||
Belgium | |||
Bosnia and Herzegovina | |||
Bulgaria | |||
United Kingdom | |||
Croatia | |||
Denmark | |||
Estonia | |||
Finland | |||
France | |||
Germany | |||
Hungary | |||
Czech Republic |