Publish your products
IT Triplet
IT Triplet
IT Triplet
IT Triplet
IT Triplet

    IT Triplet

    Three windows next to each other, 18mm frame distance, EBY middle rafter

    Installation type - Object Type Description

    Speed up your early design process with pre-defined VELUX installation solutions.

    Use Installation Types to quickly explore daylight concepts, roof layouts, window sizes, and roof window placements without committing to detailed product specifications too early in the project.

    These lightweight BIM objects are specifically developed for concept and schematic design stages. Geometry and product information are intentionally simplified, allowing you to focus on space, daylight, proportions, and overall design intent while maintaining maximum flexibility for later project development.

    Switch between different roof window sizes and configurations to identify the solution that best fits your design. Once the project requirements become clearer, refine the selected Installation Type into specific VELUX roof windows with detailed performance data, operation type, glazing, finishes, blinds, shutters, and accessories.

    When your project requires detailed geometry and specification-ready product information, continue the design process using CoBIM and the VELUX Revit Add-in.

    Why Choose Triplet?

    Choose Triplet when you want to combine three roof windows into one coordinated daylight solution while maintaining a dedicated structural element between the windows.

    The Triplet Installation Type uses pre-engineered VELUX EBY support rafters positioned between the roof windows. The support rafter is designed to match the window frame geometry and creates a clean, consistent transition between the glazing elements without relying on site-built solutions.

    Use this installation type to quickly evaluate the daylight potential, proportions, and architectural impact of a triplet-window configuration during the early design stages. The coordinated system helps you visualize the complete solution from the beginning while keeping the flexibility to finalize glazing, operation type, finishes, blinds, shutters, and accessories later in the project.

    Compared to a single roof window, Triplet provides a significantly larger glazed area, increased daylight penetration, enhanced views to the sky, and greater natural ventilation potential.

    The integrated installation package combines flashing, EBY support rafters, insulation frame, and underfelt collar into one coordinated solution, helping you achieve a durable, weather-tight, and visually consistent result.

    Key Benefits

    - Wider daylight opening than a single roof window
    - Minimal 18 mm frame distance between windows
    - Dedicated VELUX EBY support rafter between windows
    - Consistent architectural appearance
    - Increased natural ventilation potential
    - Factory-engineered installation system
    - Faster and simpler installation process
    - Consistent detailing and weather performance



    Window
    Code
    Width
    in mm
    Height
    in mm
    Effective Daylight Area 
    in m2
    3 x CK02 3 x 550 = 1650 778 3 x 0.22 = 0.66
    3 x CK04 3 x 550 = 1650 978 3 x 0.29 = 0.87
    3 x FK04 3 x 660 = 1980 978 3 x 0.38 = 1.14
    3 x FK06 3 x 660 = 1980 1178 3 x 0.47 = 1.41
    3 x FK08 3 x 660 = 1980 1398 3 x 0.58 = 1.74
    3 x MK04 3 x 780 = 2340 978 3 x 0.47 = 1.41
    3 x MK06 3 x 780 = 2340 1178 3 x 0.59 = 1.77
    3 x MK08 3 x 780 = 2340 1398 3 x 0.72 = 2.16
    3 x MK10 3 x 780 = 2340 1600 3 x 0.85 = 2.55

    Specification
    • Variant content flashing:
      - One top flashing section with foam gasket and tile support
      - Four side sections with foam gaskets
      - One bottom flashing section with flexible apron and foam gasket
      - One high-lying middle gutters
      - Four side frame covers
      - Two bottom frame covers
      - Clips, nails and screws
      - Fixing brackets
      - One installation set BDX 2000

      Variant content EBY Rafter

      (the number of EBY rafters, is calculated in connection to the selected window height)

      - 1 support rafter
      - 2 brackets for fixing the rafter to the trimmers
      - 1 roll of weather strip (3.0 x 12.2 x 3000 mm)
      - 1 bag of fittings marked "EBY W" with 17 screws PH 4.5 x 40 mm
      - Installation instructions

      Additional installation products needed:

      - Vapour barrier collar BBX,  3 x BBX 0000

      Variant content BBX 0000

      • 1 vapour barrier collar
      • 1 roll of tape (width = 60 mm)
      • 1 bag with 8 screws (Torx 15)
      • 1 installation tool
      • Installation instructions


      The windows in the installation can be selected according to the functional needs.

    Technical specification
    • Unique ref.IT-triplet
    • Product familyWindows
    • Product groupInstallation Types
    • TypeAssembly (multiple objects)
    • Date of publishing2026-07-01
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryPine
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Window
    • IFC classificationWindow
    • ETIM CodeEC003112
    • ETIM NameSkylight
    • Uniclass 2015 CodeSs_30_30_72_73
    • Uniclass 2015 DescriptionRoof window systems
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit