Publish your products
CERAPLUS SAFE MEDICAL THERMOSTATIC BASIN MIXER RIM-MOUNTED
CERAPLUS SAFE MEDICAL THERMOSTATIC BASIN MIXER RIM-MOUNTED
    Venlo

    CERAPLUS SAFE MEDICAL THERMOSTATIC BASIN MIXER RIM-MOUNTED

    CERAPLUS SAFE THERMOSTATIC BASIN MIXER R-MTD CHROME T.SPT

    Technical specification
    • Unique ref.A5544
    • Product familyCERAPLUS SAFE
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2017-05-15
    • Edition number1
    • Height (mm)291
    • Width (mm)197
    • Depth (mm)212
    Related
    • Material mainBrass
    • Weight Net (Kg)2.86
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_99
    • Uniclass 2015 DescriptionWashbasin thermostatic water supply sets
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    Europe
    Greece
    Netherlands
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit