Publish your products
VersiGard® QA

VersiGard® QA

About VersiGard QA EPDMVersico’s QA EPDM Membranes are available in non-reinforced and reinforced black EPDM and non-reinforced white EPDM. QA non-reinforced and reinforced black EPDM membranes can be installed in temperatures as low as 20°F (-7°C) and white QA EPDM membranes 32°F (0°C), which make these membranes a great cold weather solution.

Not only is it a low-VOC product, QA EPDM membrane offers excellent weatherability and hail resistance, while providing significant labor savings on the rooftop. EPDM’s 50-plus years of proven performance, in combination with Versico’s Quick-Applied Technology, results in an easy-to-install system with trusted seam technology.

Technical specification
  • Unique ref.versigard-qa
  • Product familyMembranes
  • Product groupEPDM
  • TypeObject (single object)
  • Date of publishing2026-09-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof Accessories
  • IFC classificationRoof
  • ETIM CodeEG019610
  • ETIM NameRoofing materials
  • Uniclass 2015 CodePr_25_57_51
  • Uniclass 2015 DescriptionMembranes, liners, flexible sheets and fabrics
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitleMembrane Roofing
  • OmniClass Number23-13 39 31
  • OmniClass TitleRoof Membranes

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit