Publish your products
Almarea Quartz Countertop
Almarea Quartz Countertop
Almarea Quartz Countertop

    Almarea Quartz Countertop

    BQ6982 takes inspiration from the peaceful beauty of an autumn sky at twilight. Soft blue veins flow gracefully alongside delicate gray accents, creating a light, airy movement that evokes a calm and poetic atmosphere across the surface.
    Specification
    • TECHNICAL SPECIFICATIONS

      SLAB DIMENSIONS

      Jumbo size 330cm x 165cm (130” x 65”)

      THICKNESS OPTIONS

      2 cm (3/4”)

      3 cm (1 1/6”)

      FINISH TYPES

      Polished

    Technical specification
    • Unique ref.almarea-quartz-countertop
    • Product familyExotic Collection
    • Product groupAlmarea BQ6982
    • TypeObject (single object)
    • Date of publishing2026-05-06
    • Edition number1
    • Height (inches)65
    • Width (inches)130
    Related
    • Designed inVietnam
    • Manufactured inVietnam
    Classification
    • BIMobject CategoryKitchen - Counter tops
    • IFC classificationCovering
    • ETIM CodeEC010182
    • ETIM NameNatural stone tile
    • Uniclass 2015 CodePr_40_30_30_18
    • Uniclass 2015 DescriptionCounter tops
    • CSI MasterFormat 2014 Code12 36 61.19
    • CSI MasterFormat 2014 TitleQuartz Agglomerate Countertops
    • OmniClass Number23-21 19 15
    • OmniClass TitleSpecialty Casework

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States