Selecting the location and language will prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
victaulic/products/620701b4-3bb8-4d61-b765-454597e40fb0
Home
Categories
Plumbing
Valves
Vic Nxt Preaction Valve Series 769 W/Series 798 Dbl/Pneumatic Actuators
Victaulic
Follow
Archived
Vic Nxt Preaction Valve Series 769 W/Series 798 Dbl/Pneumatic Actuators
Firelock? Automatic Devices - Series 798 - For more information contact Victaulic (routingsoftware@victaulic.com)
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
victaulic-no-769-pdp-device-valve-alarm-nxt-dpa
Collection set
Piping Methods
Collection
Adjusting/Controlling Valves for Liquid Services
Type
Object (single object)
Date of publishing
2020-07-23
Edition number
1
Links
Links
Product url
https://www.victaulic.com/assets/uploads/literature/30.82.pdf
Product certification
https://www.victaulic.com/assets/uploads/literature/30.82.pdf
Technical description
https://www.victaulic.com/assets/uploads/literature/30.82.pdf
Related
Related
Material main
Carbon Steel
Classification
Classification
BIMobject Category
Plumbing - Valves
IFC classification
Valve
UNSPSC name
Control valves
UNSPSC code
40141609
Uniclass 2015 Code
Pr_65_54_40_16
Uniclass 2015 Description
Control valves
CSI MasterFormat 2014 Code
35 20 19
CSI MasterFormat 2014 Title
Hydraulic Valves
OmniClass Title
Valves
OmniClass Number
23-27 31 00
Similar products
Conex Banninger
Swing Check Valve
Download
Brymec
Chrome Isolating Valve With Lever 15, 22mm 30840, 30841
Download
Spears Manufacturing
EverTUFF® CTS CPVC Ball Valve - Residential CTS
Download
Brymec
Gas Butterfly Valve Fully Lugged Ductile Iron - 3"
Download
Brymec
Lever Ball Valve - 15, 22, 28mm Red & Blue 30750, 30751, 30752
Download
Conex Banninger
Foot Valve
Download