Publish your products
IFP6563-1C 65“ 4K PCAP Touch EDLA Certified Interactive Display
IFP6563-1C 65“ 4K PCAP Touch EDLA Certified Interactive Display
IFP6563-1C 65“ 4K PCAP Touch EDLA Certified Interactive Display
IFP6563-1C 65“ 4K PCAP Touch EDLA Certified Interactive Display
IFP6563-1C 65“ 4K PCAP Touch EDLA Certified Interactive Display
IFP6563-1C 65“ 4K PCAP Touch EDLA Certified Interactive Display
IFP6563-1C 65“ 4K PCAP Touch EDLA Certified Interactive Display
    ViewSonic

    IFP6563-1C 65“ 4K PCAP Touch EDLA Certified Interactive Display

    The ViewSonic® ViewBoard® IFP63 Series is a 4K UHD interactive flat panel designed for secure, high-performance collaboration in enterprise and higher education environments. With ultra-responsive 50-point PCAP touch, palm rejection, and Write Away™ technology, it enables seamless, pen-on-paper annotation—ideal for hybrid meetings, interactive lessons, and brainstorming sessions. Powered by Android 15 and EDLA-certified, the interactive display provides secure access to the latest apps and updates on a future-ready platform. An octa-core processor and 16GB of RAM support smooth multitasking for demanding workflows, while NFC tap-to-sign-in simplifies access in shared settings. Part of the ViewSonic Business Solutions, it includes three powerful software tools: Manager for remote device management, AirSync for wireless casting, and TeamOne for real-time collaboration. Designed with sustainability in mind, this display features integrated sensors that adjust brightness, monitor environmental conditions, and trigger energy-saving modes. It is certified EPEAT Gold and EEI Level F for efficient, environmentally responsible deployment.

    Specification
    • DISPLAY

      Panel Size: 65"
      Panel Type: TFT LCD module with DLED backlight, ADS
      Display Area (mm): 1428.48(H) × 803.52(V)(64.5” diagonal)
      Aspect Ratio: 16:9
      Resolution: UHD 3840x2160(Pixels)
      Colors: 1.07G colors (8-bit+FRC)
      Brightness: 450 nits (typ.)
      Contrast Ratio: 5000:1
      Response Time: 6.5ms
      Viewing Angles: H = 178, V = 178 (Typ.)
      Backlight Life: 50,000hrs (Typ.)
      Surface Treatment: Pencil Hardness 9H with AG+AF+Anti-bacteria
      Bezel: 31.4/31.4/38.9/64.8
      Orientation: Landscape

      PLATFORM

      Processor: Octa-Core CPU (A76*4 + A55*4)
      RAM: 16GB LPDDR
      Storage: 128GB eMMC

      INPUT

      Type/ Tech: PCAP
      Touch Resolution: 32767 x 32767
      Touch Point: Windows: 50 Android: 50
      Palm Rejection: both passive and active pens

    Technical specification
    • Unique ref.IFP6563-1C-viewboard
    • Product familyDisplays
    • Product groupViewBoard Interactive Flat Panel
    • TypeObject (single object)
    • Date of publishing2025-11-27
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • Uniclass 2015 CodePr_75_75_15_24
    • Uniclass 2015 DescriptionDisplay screen monitors
    • CSI MasterFormat 2014 Code27 41 13
    • CSI MasterFormat 2014 TitleArchitecturally Integrated Audio-Video Equipment
    • OmniClass Number23-37 19 13
    • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States