Publish your products
X11-4K 4K UHD Projector
X11-4K 4K UHD Projector
X11-4K 4K UHD Projector
X11-4K 4K UHD Projector
X11-4K 4K UHD Projector
X11-4K 4K UHD Projector
X11-4K 4K UHD Projector
X11-4K 4K UHD Projector
    ViewSonic

    X11-4K 4K UHD Projector

    Combining true 4K Ultra HD resolution with HDR/HLG support, advanced new generation LED technology, and smart capabilities within a portable design, the ViewSonic® X11-4K projector delivers an immersive cinematic experience from anywhere in your home. With an easy carry handle, this projector can be moved from room to room and even outdoors for backyard parties. Setup is effortless with instant auto focus, H/V keystone and 4-corner adjustments. In addition, a short throw lens can deliver images up to 100” when the projector is placed just a few feet away from a wall or screen. No matter where you watch, images remain vivid and clear thanks to 2,400 lumens of brightness, 125% Rec.709 compatibility, and stunning 4K Ultra HD 3840 x 2160 resolution, while custom Harman Kardon speakers deliver incredible sound. Smart connectivity features add even more fun, including wireless screen mirroring from your phone, Bluetooth connectivity for flexible audio options, and USB-C for single-cable connection to a Nintendo® Switch.
    Technical specification
    • Unique ref.Viewsonic_X11-4K
    • Product familyElectronics
    • Product groupProjectors
    • TypeObject (single object)
    • Date of publishing2022-09-19
    • Edition number1
    • Height (inches)7
    • Width (inches)10.3
    • Depth (inches)10.7
    Related
    • Weight Net (Lbs)9.9
    Classification
    • BIMobject CategoryElectronics - Visual Electronics

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States