Publish your products
CDE8630 - 86" Display, 3840 x 2160 Resolution, 450 cd/m2 Brightness
CDE8630 - 86" Display, 3840 x 2160 Resolution, 450 cd/m2 Brightness
CDE8630 - 86" Display, 3840 x 2160 Resolution, 450 cd/m2 Brightness
    ViewSonic

    CDE8630 - 86" Display, 3840 x 2160 Resolution, 450 cd/m2 Brightness

    Streamline your presentations, enhance collaboration, and succeed with the ViewSonic CDE8630 digital display. Whether your employees are in office or working remotely, they will enjoy fast and easy ways to communicate thanks to ViewBoard Cast™ screen sharing software and the myViewBoard® Display app that allows up to four participants to connect and share content. For maximum visibility even in rooms with high ambient light, these displays offer stunning 4K Ultra HD resolution, high brightness and a 25% high haze anti-glare screen. What’s more, these all-in-one displays simplify installation and maintenance thanks to a powerful secured embedded platform that delivers smooth content playback without the need for a PC or media player.

    Multiple Ways to Connect and Share

    Connect wirelessly through your network or directly to the display. Use the ViewBoard Cast™ screen sharing software along with the web-based myViewBoard® Display app to allow up to four participants (on-site and remote) to connect and share their content regardless of what OS platform they are using (Windows, MacOS, Chrome OS, Android, iOS). In addition, AirPlay, Miracast and the optional ViewBoard Cast button all offer wireless and software-less casting options.

    AV Control System Interoperability

    These displays are Crestron Connected® as well as Extron and AMX certified for seamless integration. Network admins are always in control with the ability to send control signals such as on/off, switch inputs, push firmware and security updates, and get status from the display.

    Centralized Device Control Manager

    For IT admins, it’s tough managing the hundreds of devices and displays that live on the network. Now with myViewBoard Manager, an easy-to-use web-based application, IT can securely set up, manage and maintain all of the displays from a centralized dashboard.

    Easy Content Sharing

    myViewBoard™ Display is a cloud-based and client-free app that allows you to share your screen from anywhere in the world without having to worry about installing additional software. Alternatively, ViewBoard Cast™ enables content to be streamed from mobile devices directly onto the display via local area networks, and includes touchback and split screen features.

    Superb and Stunning Picture Quality

    With 4K resolution, high brightness and 25% high haze anti-glare glass treatment, these displays deliver bright, clear and sharp images in any indoor environment.

    Powerful Secured Embedded Platform

    This display can execute several tasks at once while providing smooth content playback without the need for a PC or media player. The embedded SoC provides PC-like performance and power to run apps, while hardened custom Android OS firmware protects the display from viruses and security breaches by preventing unknown sources to be installed on the system.

    Specification
    • UPC766907017502
      Display TypeLCD
      Screen Size86
      Viewable Area (in.)86
      OrientationLandscape / Portrait
      Colors1.07B
      Color Space Support8 bit + FRC
      Light SourceDLED
      Display Resolution3840 x 2160
      Refresh Rate60Hz
      Panel TypeADS
      Aspect Ratio16:9
      Static Contrast Ratio1,200:1
      Dynamic Contrast Ratio5,000:1
      Backlight Life (Hours)50,000
      Brightness450 cd/m2
      Response Time (Typical GTG)8ms
      Bezel Width (in.)0.59 (uniform)
      Bezel Width (mm)15 (uniform)
      Viewing Angles178º horizontal, 178º vertical
      Panel SurfaceAnti-Glare type, Hard-coating (3H), Haze 25%
      Ethernet LAN10/100/1000 MB
      WifiOptional VB-WIFI-001
      BluetoothOptional VB-WIFI-001
      OSAndroid 11.0
      Media Player TypeMedia Player
      GPUG52MP2
      CPUAmlogic T982 / 1.9GHz CPU
      CPU Processor SpeedQuad-core, 1.5GHz
      Memory4GB DDR4
      Storage32GB
      Built-in SoftwareHTML5, JavaScript and CSS
      Internal Speakers10W (x2)
      HDMI 2.1 (HDCP 2.2) In3
      Audio-out (HDMI ARC)1
      HDMI 2.0 Out1
      SPDIF Audio Out1
      USB 3.01
      USB 2.01
      USB Type C1
      RS2321
      Ethernet LAN (RJ45)1
      WIFI Module Slot1
      Intel® OPS Slot In (80-pin)1
      Voltage100-240 VAC +/- 10% Wide Range, 50-60Hz +/-3 Hz
      Consumption (max)510W
      Consumption (typical)365W
      Stand-by<0.5W
      Temperature32-104º F (0 - 40º C)
      Humidity (non-condensing)20-80%
      Net (lbs)95.1
      Gross (lbs)133.9
      Net (kg)43.2
      Gross (kg)60.8
      Packaging (in.)83.07 x 48.3 x 8.86
      Physical (in.)76.02 x 43.38 x 3.21
      Packaging (mm)2110 x 1227 x 225
      Physical (mm)1930.8 x 1101.8 x 81.6
      VESA Compatible800 x 600 mm
      Screw SizeM8
      Screw Length (mm)25
      AV ControlAMX Certified, Extron Certified, Crestron Connected
      WarrantyThree-year limited warranty on parts, labor and backlight
      Recycle/DisposalPlease dispose of in accordance with local, state or federal laws.
      Package ContentsCDE8630 Wireless Presentation Display, Remote control with batteries, Quick Start Guide, Power cable, HDMI Cable, USB-C cable, Wall Mount Screws and RS232 cable
      RegulationscTUus, FCC, Energy Star 8.0, RoHS, Mexico NOM, Mexico Energy
    Technical specification
    • Unique ref.viewsonic_CDE8630
    • Product familyElectronics
    • Product groupCommercial Displays
    • TypeObject (single object)
    • Date of publishing2023-06-22
    • Edition number1
    • Height (inches)43.67
    • Width (inches)76.06
    • Depth (inches)3.24
    Related
    • Designed inTaiwan
    • Manufactured inChina
    • Weight Net (Lbs)111.1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • IFC classificationObject
    • Uniclass 2015 CodePr_75_75_15_24
    • Uniclass 2015 DescriptionDisplay screen monitors
    • CSI MasterFormat 2014 Code27 41 13
    • CSI MasterFormat 2014 TitleArchitecturally Integrated Audio-Video Equipment
    • OmniClass Number23-37 19 13
    • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States