Publish your products
LDP135-151 135” All-in-One Direct View LED Display
LDP135-151 135” All-in-One Direct View LED Display
LDP135-151 135” All-in-One Direct View LED Display
LDP135-151 135” All-in-One Direct View LED Display
LDP135-151 135” All-in-One Direct View LED Display
LDP135-151 135” All-in-One Direct View LED Display
LDP135-151 135” All-in-One Direct View LED Display
    ViewSonic

    LDP135-151 135” All-in-One Direct View LED Display

    Gaze upon astoundingly lifelike imagery on the minimalistic 2nd Gen 135” ViewSonic® LDP135-151 All-in-One Direct View LED display. The All-in-One modular design offers an effortless installation and maintenance process. This next-generation display is upgraded with advanced features to deliver a spectacular audiovisual experience and user-forward design.Delivering 120% Rec. 709 wide color gamut, lightning-fast 4,440Hz refresh rate, and a peak brightness of 600 nits, every video, presentation, or lecture will be an immersion of real-to-life color and extraordinary detail. The display is also equipped with Harman Kardon speakers, 4K/HDR/HLG support and Frame Interpolation technology for unsurpassable, immersive content delivery. At 25mm slim and lined with a 5mm frameless edge, the sleek display exudes sophistication and elegance in any modern setting. It offers flexibility and adaptability in design – with portrait and landscape installations to complement any space and scenario. The screens can be easily fused together to form an ultra-wide 32:9 video wall to deliver a seamless visual experience in epic proportions. The system control box can also be easily detached to blend into every design.

    Ultra-Slim & Bezel-Free Design

    With a huge 135” screen, larger than nine 46-inch LCD displays combined, this frameless display seamlessly delivers content without stitching bezels for a more immersive visual experience. Minimalistic and sleek, the 25mm-slim LED display exudes sophistication to complement any space and interior design.

    True-to-Life Colors that Shine Bright

    ViewSonic’s proprietary Cinema SuperColor+ Technology features a 120% Rec.709 wide color gamut that delivers lifelike colors. 600 nits high brightness with 8-level adjustments ensures incredible clarity anytime.

    Powerful Sound for Big Pictures

    Equipped with studio-grade Harman Kardon speakers, soak in high-fidelity audio that is tuned to pinpoint clarity no matter where you’re standing. The dual 20W sets of professional passive radiators, woofers, and tweeters deliver impressive sound for a true audiovisual feast.

    Captivation in Every Pixel

    Blessed with lightning-fast 4,440 Hz refresh rate, 1.5mm fine pixel pitch, and greater contrast ratio, enjoy slick moves and superbly crisp visuals on every video, presentation, or web conference. The display also comes with 4K and HDR/HLG support to display even more engaging visuals.

    All-in-One Design without Complicated Setup

    Free yourself from a complicated setup of power supplies, control systems, stitching machines, etc. - all you need to do is turn on the display.

    Full Front Maintenance - Electric vacuum suction tool

    Instead of moving an entire set of displays around for maintenance, the hot-swappable front LED modules allow users to change any defective piece. With the electric vacuum suction tool, even an ordinary person can complete the exchange.

    Modular Design for Easy Installation - 2 people, 2 hours

    With its user-forward modular design, all the LED display need is just 2 people to install it in 2 hours. Composed of 5 cabinets and multiple LED modules, each individual module auto-configures and calibrates to its location and setting values easily during installation.

    Function Meets Design Excellence - Detachable system control box

    The system control box can be easily detached from the LED display for nearly 99% screen-to-body ratio that blends harmoniously to any decor.

    Broaden Your Horizons Effortlessly

    Stretch your display’s real-estate by combining 2 LED displays to create an ultra-wide 32:9 video wall to create a visual experience of epic proportions. Free from complicated integration, you can complete the layouts in a short amount of installation time.

    See a Different Perspective

    The LED display can be installed vertically to best showcase your content. Whether it’s a corporate message or an artwork, you can have it in portrait mode for art galleries, exhibition spaces, flagship stores, and lobbies.

    Wireless Content Sharing Solution Across All Devices

    The pre-installed ViewBoard® Cast enables content to be streamed from mobile devices onto the display over wireless, whether one-to-one or many-to-one.

    Multitasking with Embedded System and Wi-Fi

    With built-in OS and 2.4G/5G Hz Wi-Fi, users can easily work in a familiar PC environment for app installation, web browsing, multimedia play, wireless device connection, etc.

    Cost-Effectively Receive AV Signal over Long Distance

    The built-in HDBT receiver can receive uncompressed high definition 1080p multimedia content from up to 100m in distance through a cost-effective Cat.5e/6 single network cable. The display is also compatible with any certified HDBaseT transmitter, allowing for powerful content playback via AV signal.

    Multiple Content in A Single Screen

    Video conferences and online collaborations will now be more flexible and creative with the LED display’s intuitive split screens. The display can support Picture-by-Picture (up to 4 different inputs) or Picture-in-Picture (a screen within another screen) scenarios in real-time.

    Specification
    • Specification

      Screen Size: 135''
      Display Area (mm): 3000 (H) x 1687.5(V)
      Native Resolution: 1920x1080
      Panel Technology: Direct view LED
      LED Package Type: SMD 3 in 1
      Bonding Wire: Gold
      Pixel Pitch (mm): 1.56
      Refresh Rate: 4440Hz
      Brightness (max.): 600 nits (8 levels adjustable)
      Contrast Ratio (typ.): 6000:1
      Orientation: Landscape / Portrait
      Viewing Angles (typ.): H = 160, V = 160
      LED Lifetime (typ.): 100,000 Hours
      Local Storage: Total 64GB
      (56GB available storage)
      Embedded OS: Android 9.0
      Resolution Support: VGA(640 x 480) to
      1080p(1920 x 1080)
      HDTV Compatibility: 480i, 480p, 576i, 576p, 720p, 1080i, 1080p, 2160P/60Hz
      Horizontal Frequency: 23-120 kHz
      Vertical Scan Rate: 15-135 Hz

      Input

      HDMI: x5
      (HDMI 2.1 x 1, HDMI 2.0 x 2, HDMI 1.4 x 2)
      USB Type A: x3
      ( USB2.0 x3)
      RJ45 Input (Internet): x1
      IR in: x1
      Wi-Fi Input: 2.4G/5G Hz
      USB Type C: x1
      (Video input、 Power output (5V/2A))
      HDBaseT: x1
      (1080P@100m、4K30Hz@70m)

      Output

      HDMI out: x2
      (HDMI 2.0 external x1, internal x1)
      Speaker: 20W x2 (harman kardon)
      Audio out (3.5mm): x1
      USB Type A (Power): Shared with USB input
      (5V/1.5A x3)

    Technical specification
    • Unique ref.viewsonic_ldp135-151-all-in-one-direct-view-led-display
    • Product familyDisplays
    • Product groupDirect View LED Displays
    • TypeObject (single object)
    • Date of publishing2023-06-22
    • Edition number1
    • Height (inches)71.1
    • Width (inches)118.9
    • Depth (inches)1.4
    Related
    • Designed inTaiwan
    • Manufactured inChina
    • Weight Net (Lbs)77.3
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • IFC classificationObject
    • Uniclass 2015 CodePr_75_75_15_24
    • Uniclass 2015 DescriptionDisplay screen monitors
    • CSI MasterFormat 2014 Code27 41 13
    • CSI MasterFormat 2014 TitleArchitecturally Integrated Audio-Video Equipment
    • OmniClass Number23-37 19 13
    • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States