Publish your products
FSR Stainless Steel Free Standing Rails
FSR Stainless Steel Free Standing Rails
FSR Stainless Steel Free Standing Rails
FSR Stainless Steel Free Standing Rails
FSR Stainless Steel Free Standing Rails
FSR Stainless Steel Free Standing Rails
FSR Stainless Steel Free Standing Rails
FSR Stainless Steel Free Standing Rails

    FSR Stainless Steel Free Standing Rails

    FSR – Free Standing Rails and posts both are available in 1.5” dia stainless steel in SS304 and SS316 alloys. iRail (LED lighted rail) option is also available for FSR.
    FSR post can be core mount, top flange mount, welded to steel or weld to concrete embed.  Typical applications for FSR are stadium seating rails, building entrance rails, ramps, landscaping rails, stair centerline rails etc.

    Use with any of our systems for handrail, top rail or wall rail applications.

    Specification
    • Material:
      Stainless Steel or Steel

      Finish:
      #6 Satin, #8 Mirror, or Powder Coat

      Size:
      Ø1-1/2" @ 4'-0" max. O.C.

      Mounting Options
      Top or Core mount.

      HANDRAIL MATERIAL:

      1. A.  Stainless Steel Tube
        Finish:  #6 Satin, Powder Coat
        Size/Spacing for SS Tube: Ø1-1/2" or Ø2" for Hand Rail
        Ø1-1/2", Ø2" or 2"x1" Rectangular tube for Top Rail
      1. B. Stainless Steel Tube with LED
        Finish:  #6 Satin
        Size/Spacing for SS Tube with LED:  Ø1-1/2" with LED LINEAR, Ø1-1/2" or Ø2" with LED POD

      2. C. Wood (Red Oak, Cherry or Maple) 1:  #6 Satin
        Wood (Red Oak, Cherry or Maple) w/ LED 2:  Unstained
        Size/Spacing:  Ø2" / Ø2" with LED LINEAR
      1. All LED LINEAR products are ETL certified; ETL mark is proof of product compliance to North American safety standard.
      2. Other species available upon request.

      Keywords: Stainless Railings, Stainless Steel Railings, Stainless Steel Rail, Metal Railings, Metal Stainless Railing

    Technical specification
    • Unique ref.fsr-stainless-steel-free-standing-rails
    • Product familyPost Systems
    • Product groupFSR
    • TypeBuilding Materials
    • Date of publishing2021-06-24
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • ETIM CodeEC012260
    • ETIM NameHandrail system
    • Uniclass 2015 CodeSs_25_15_60_35
    • Uniclass 2015 DescriptionHandrail systems
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    United States