Publish your products
SMOKE BAFFLE™ Systems
SMOKE BAFFLE™ Systems
SMOKE BAFFLE™ Systems
SMOKE BAFFLE™ Systems
SMOKE BAFFLE™ Systems
SMOKE BAFFLE™ Systems

    SMOKE BAFFLE™ Systems

    VIVA Smoke Baffle System (SBS -1 & SBS-2) comes in various design options, each of them designed to give an inconspicuous smoke barrier between slab openings, level changes or divisions of areas. Today’s fire codes require smoke curtains to building areas within manageable levels, in the event of smoke. This, in turn, allows the optimum design of smoke alarm systems and fire sprinkler systems.

    VIVA Smoke Baffle System design options provide you a seamless transition of the aesthetics of VIVA Railings that you have come to love. In each of these options glass is secured with through bolts providing you a very secure installation.

    Available Finishes: Stainless Steel, Powder Coat Standard or Custom Colors or Anodized Aluminum.

    Specification
    • Base Type:
      SBS-1 - Clamp System, Stainless Steel
      SBS-2 - Two Piece Smoke Baffle System*, Aluminum

      Finish:
      SBS-1 #6 Satin
      SBS-2 Powder Coat or  Clear Anodized

      Size/Spacing:
      Surface or Concealed mount

      INFILL MATERIAL:  Glass

      Glass Material:
      Monolithic Tempered

      Glass Finish:
      Clear, Tinted or Frit

      Size/Spacing:
      Thickness: 3/8" or 1/2" Height: 18" standard or custom

      * Patent Pending - VIVA Two Piece Smoke Baffle System, adjustable in all 3 axis for aligned finishes and ease of installation.

    Technical specification
    • Unique ref.smoke-baffle-systems
    • Product familyOthers
    • Product groupSMOKE BAFFLE
    • TypeObject (single object)
    • Date of publishing2021-06-24
    • Edition number1
    Related
    • Material mainGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFire Products - Protection
    • IFC classificationRailing
    • ETIM CodeEC012260
    • ETIM NameHandrail system
    • Uniclass 2015 CodePr_25_80_79
    • Uniclass 2015 DescriptionSmoke and fire barriers
    • CSI MasterFormat 2014 Code07 87 00
    • CSI MasterFormat 2014 TitleSmoke Containment Barriers
    • OmniClass Number23-15 19 11
    • OmniClass TitleCeiling Baffles

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit