Publish your products
Stair Wrap - Glass (Soffit)
Stair Wrap - Glass (Soffit)
Stair Wrap - Glass (Soffit)
Stair Wrap - Glass (Soffit)

    Stair Wrap - Glass (Soffit)

    Elevate your design vision with VIVA Railings' STAIR WRAP Systems, the latest innovation in architectural railings. Designed to integrate harmoniously with our railing solutions, STAIR WRAP offers a visually seamless transition with transoms and soffits below stairs and balconies, forming a cohesive "wrap-around" effect inspired by the needs and feedback of our discerning customers.

    STAIR WRAP Glass System

    Transform your architectural designs with the STAIR WRAP Glass System, a cutting-edge solution from VIVA Railings. Engineered for elegance and durability, the glass option seamlessly integrates with stairs and balconies, offering a striking "wrap-around" effect. Choose from a variety of premium glass finishes, including clear, low-iron, tinted, printed, and etched, all featuring SGP-tempered laminated construction for superior safety and clarity.

    Optional LED lighting enhances the aesthetic, providing customizable backlit or down-lit effects that add depth and sophistication to any project. Perfect for creating airy, open spaces that prioritize both style and safety, the STAIR WRAP Glass System is the ultimate blend of form and function.

    Specification
    • HARDWARE:

      MATERIAL: Aluminum

      FINISH: Anodized/CERASHIELD(3)

      SIZE/SPACING: 2-3/4" x 1-3/4" Hardware


      SOFFIT:

      MATERIAL: Temp. Laminated Glass

      FINISH: Clear, Tinted, Colored Int. Printed or Casted

      SIZE/SPACING: 3/8" or 1/2" Lami. Temp. glass PVB or SGP(2) Interlayer(1)


      (1) Thickness and interlayer type typically to be confirmed via engineering.
      (2) Viva Railings recommends using SGP for external applications.
      (3) CERASHIELD: Ceramic Coating, Enhanced durability and superior
      protection. Available in a wide range of colors. (Replaces traditional powder coat finish options.)

    Technical specification
    • Unique ref.stair-wrap-glass-soffit
    • Product familyOthers
    • Product groupStair Wrap Glass & Metal
    • TypeBuilding Materials
    • Date of publishing2025-01-17
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • ETIM CodeEC012260
    • ETIM NameHandrail system
    • Uniclass 2015 CodeSs_25_15_60_35
    • Uniclass 2015 DescriptionHandrail systems
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit