Publish your products
VORTEX Stainless Steel Glass Railing System
VORTEX Stainless Steel Glass Railing System
VORTEX Stainless Steel Glass Railing System
VORTEX Stainless Steel Glass Railing System

    VORTEX Stainless Steel Glass Railing System

    VORTEX glass panel railing system from Viva Railings offers a sleek and contemporary design that is perfect for modern architectural projects. The system features a minimalist design with a single bar post and a unique funnel or vortex-shaped conical bracket that sits between the glass panels. This bracket serves a dual purpose, supporting the glass panels and providing a sturdy handrail.

    VORTEX is an ideal commercial railing system, where the emphasis is on creating an open, light-filled space. The use of high-quality laminated tempered glass and stainless steel ensures that the system is both durable and easy to maintain. Additionally, the minimalist design ensures that the system does not detract from the surrounding architectural elements, but rather enhances them.

    VORTEX is also highly customizable, with various glass panel options, finishes, and handrail options available. This ensures that the system can be tailored to suit the unique needs and preferences of each project. The installation process is also streamlined, with pre-engineered components that make for a hassle-free installation process.

    VORTEX glass panel railing system from Viva Railings is a stylish and versatile solution for architects and designers seeking to create a modern and minimalist look. Its unique design, durability, and customization options make it a top choice for a wide range of applications.

    Specification

    • Finish:
      #6 Satin, #8 Mirror or Powder Coat

      Size:
      2” Flat bar @ 5’-0” max. O.C. for glass infill,
      4’-6” max. for perforated and wire mesh infill.
      2”x2” End post, 2” flat bar intermediate post @ 4’-0” max. for cable infill.

      Mounting Options
      Fascia, Top or Core mount

      INFILL MATERIAL:  Glass

      A.  Glass Finish:
      Clear, Tinted or Frit

        Size/Spacing for Glass Finish:

        Min. 3/8” laminated glass with PVB or SGP interlayer ¹
        Glass standard thickness: 3/8”, 1/2”
        Interlayer standard thickness, SGP: 0.035” , 0.06”, PVB: 0.035”

        TOP RAIL/HANDRAIL MATERIAL:

        A.  Stainless Steel U-Cap
        1” Height U-Cap for Glass Top Rail

        B. Stainless Steel U-Cap with LED 3
        Ø1-1/2” with LED LINEAR, Ø1-1/2” or Ø2” with LED POD

        1. C. Stainless Steel Tube

        Ø1-1/2” or Ø2” for Hand Rail
        Ø2” or 2”x1” Rectangular tube for Top Rail

        D. Stainless Steel Tube with LED

          Ø1-1/2” with LED LINEAR, Ø1-1/2” or Ø2” with LED POD

          E. Wood (Red Oak, Cherry or Maple): Ø2”
          Wood (Red Oak, Cherry or Maple)2 w/ LED:  Ø2” with LED LINEAR


            IBC 2015 & newer requires railing glass to be laminated. VIVA recommends SGP for exterior applications.
            Other species available upon request.
            All LED LINEAR products are ETL certified; ETL mark is proof of product compliance to North American safety standard.

            Keywords: Stainless Railings, Stainless Steel Railings, Stainless Steel Rail, Metal Railings, Metal Stainless Railing, railings, stainless steel Rail, Economical Railings, Glass Railing, glass rail, rail system, glass railing system, glass rails, glass stair rail, glass rail

          Technical specification
          • Unique ref.vortex-stainless-steel-glass-railing
          • Product familyPost Systems
          • Product groupVORTEX
          • TypeBuilding Materials
          • Date of publishing2023-06-15
          • Edition number1
          Related
          • Material mainStainless steel
          • Material secondaryGlass
          Classification
          • BIMobject CategoryConstruction - Railing
          • IFC classificationRailing
          • ETIM CodeEC012260
          • ETIM NameHandrail system
          • Uniclass 2015 CodeSs_25_15_60_35
          • Uniclass 2015 DescriptionHandrail systems
          • CSI MasterFormat 2014 Code05 52 00
          • CSI MasterFormat 2014 TitleMetal Railings
          • OmniClass Number23-17 25 11 11 17
          • OmniClass TitleRailing

          Region availability

          North America
          United States