Publish your products
MS9321-EHV-V2 18MP Multi-sensor Panoramic AI Camera
VIVOTEK

MS9321-EHV-V2 18MP Multi-sensor Panoramic AI Camera

18MP Multi-sensor Panoramic AI Camera

  • Built-in IR Illuminators up to 30 Meters
  • Signed Firmware and Secure Boot
  • AI-powered Smart Motion Detection and Smart VCA
  • Cyber Protection via Trend Micro IoT Security
  • Weather-proof IP66 & Vandal-proof IK10 Housing
Specification
    • System Information
      • CPU: Multimedia SoC (System-on-Chip)
      • Flash: 8GB
      • RAM: 8GB
    • Camera Specifications
      • Image Sensor: 1/2.8" Progressive CMOS
      • Max. Resolution: 6912x2624 (18MP)
      • Lens Type: Fixed-focal
      • Focal Length: f = 3.5 mm
      • Aperture: F2.0
      • Iris Type: Fixed iris
      • Field of View:
        • 180° (Horizontal)
        • 62.5° (Vertical)
        • 180° (Diagonal)
      • Shutter Time: 1/30 sec. to 1/32,000 sec.
      • WDR Technology: WDR Pro
      • Day/Night: Yes
      • Removable IR-cut filter: Yes
      • Illuminators: Built-in IR Illuminators up to 30 meters with Smart IR , IR LED*4
      • Minimum Illumination:
        • 0.055 lux @ F2.0 (Color)
        • 0.005 lux @ F2.0 (B/W)
        • 0 lux with IR illumination on
      • Pan Range: ±90°
      • Tilt Range: 90°
      • Storage: Seamless Recording to MicroSD/SDHC/SDXC card (1TB capacity supported) and recording to network-attached storage (NAS)
      • Built-in Installation Aids: Pixel calculator
    • Video
      • Compression: H.265, H.264, MJPEG
      • Maximum Frame Rate:
        • 30 fps @ 6912x2624 (Deep Learning VCA OFF)
        • 20 fps @ 6912x2624 (Deep Learning VCA ON)
      • Maximum Streams: 4 video streams (Up to 9 configurable profiles)
      • S/N Ratio: 54 dB
      • Dynamic Range: 120 dB
      • Video Streaming: Adjustable resolution, quality and constrained bit rate control, Smart Stream III
      • Image Settings:
        • General settings: video title and time stamp overlay, day/night settings
        • Illuminators: illuminators, anti-overexposure
        • Image settings: white balance (auto, fixed current, manual, panorama, snow - auto, snow-panorama), image adjustment (brightness, contrast, saturation, sharpness, gamma curve), defog, highlight mask, 3DNR), scene mode (auto, delbur)
        • Exposure: BLC, HLC, exposure control (exposure level, exposure time, gain control), AE speed adjustment, WDR
        • Privacy mask
        • Pixel calculator
        • Lens alignment (auto alignment)
        • Scheduled profile settings
    • Audio
      • Audio Capability: Two-way audio (Full duplex)
      • Compression: G.711, G.726, MPEG-2 AAC-LC
      • Interface: Built-in microphone, External microphone Input, External line output
      • Effective Range: 5 meters (internal mic)
    • Network
      • Users: Live viewing for up to 10 clients
      • Security: Access list, Account block , Audit log, Configurable password strength protection, CSRF protection, Digest authentication, HTTPS , IEEE 802.1x, Secure boot, Session timeout, Signed firmware, Trend Micro IoT Security (brute force attack event, cyberattack event, quarantine event), User access log, User account management
      • Protocols: 802.1X, ARP, Bonjour, CIFS/SMB, DDNS, DHCP, DNS, FTP/SFTP, HTTP/HTTPS, ICMP, IGMPv3, IPv4, IPv6, NTP, PPPoE, QoS (CoS/DSCP), RTSP/RTP/RTCP, SMTP, SNMP, SSL, TCP/IP, TLS 1.2/1.3, UDP, UPnP
      • Interface: 10 Base-T/100 BaseTX/1000 Base-T Ethernet (RJ-45) (*It is highly recommended to use standard CAT5e & CAT6 cables which are compliant with the 3P/ETL standard.)
      • ONVIF: Profile G, S, T supported, specification available at www.onvif.org
    • AI Analytics
      • Compute Capability: SoC with built-in hardware deep learning accelerator
      • Vision Object Analytics:
        • Object Detection: People, Vehicle (4-wheeled, 2-wheeled)
        • Attribute Extraction: People (gender, clothing color, bag, hat), Vehicle (bike, bus, car, motorcycle, truck, color)
        • Re-Search Extraction
        • Path Extraction
      • Application:
        • Deep Learning VCA (Smart Motion Detection, Smart VCA)
        • Smart Motion Detection (Five-window video motion detection, People detection, Vehicle detection, Time filter)
        • Smart VCA (Intrusion detection, Loitering detection, Line crossing detection, Unattended object detection, Missing object detection, Face detection, Crowd detection
        • Application available with license: Running detection, Parking Violation Detection, Restricted Zone Detection
        • Support for more analytic applications and free trial, please visit vivotek.com/video-analytics
    • Solution Integration
      • VADP Package: Trend Micro IoT Security (3-year free trial)
    • Alarm and Event
      • Event Trigger: Audio detection, camera tampering detection, cybersecurity events (brute force attack event, cyberattack event, quarantine event), digital input, manual trigger, motion detection, periodical trigger, recording notification, SD card life expectancy, shock detection, system boot, video loss, video restoration
      • Event Action: Event notification via audio clip, camera link, digital output, email, HTTP, FTP/SFTP, NAS server, SD card, push notification; File upload via email, HTTP, FTP/SFTP, NAS server, SD card
    • General
      • Connectors: RJ-45 cable connector for 10/100/1000 Mbps PoE network connection, Audio input, Audio output, Digital input, Digital output (DO+: 12V, 50mA; DO-: 30V, Open Drain, 1A), AC 24V power input, Micro USB
      • LED Indicator: System power and status indicator
      • Power Input: AC 24V, IEEE 802.3at PoE Class 4 (Simultaneous Power Redundancy Supported)
      • Power Consumption: PoE: Max. 18.81 W, AC 24V: Max. 26.4 W
      • Dimensions: 308 x 167 x 130 mm
      • Weight: 2.4 kg
      • Certifications:
        • EMC: CE (EN 55032 Class A, EN 55035), UKCA (BS EN 55032: 2015 +A11: 2020, BS EN 55035: 2017 +A11: 2020), FCC (FCC Part 15 Subpart B Class A), RCM (AS/NZS CISPR 32 Class A), VCCI (VCCI-CISPR 32 Class A), ICES-003 Issue 7
        • Safety: UL (UL 62368-1), CB (IEC/EN 62368-1 including annex Y, IEC/EN 62471)
        • Environment: IK10 (IEC 60529), IP66 (IEC 60529), IP6K9K (ISO 20653)
        • IA: BIS (IS 13252), BSMI (EMC: CNS 15936, Safety: CNS 15598-1)
      • Operating Temperature:
        • Starting Temperature: -30°C ~ 55°C (-22°F ~ 131°F)
        • Working Temperature: -40°C ~ 55°C (-40°F ~ 131°F) (IR off), -40°C ~ 50°C (-40°F ~ 122°F) (IR on)
      • Humidity: 98% RH (non-condensing)
    • System Requirements
      • Operating System: Microsoft Windows 10/8/7, Mac 10.12 (Chrome only)
      • Web Browser: Chrome 58.0 or above, Internet Explorer 10/11
      • Other Players: VLC: 1.1.11 or above
    • Included Accessories
      • Packing Contents: Quick installation guide, alignment sticker, screw pack, junction box
    • DORI (EN 62676-4 Standard)
      • Detection (25PPM/ 8PPF): 73.3 m (240.5 ft)
      • Observation (63PPM/ 19PPF): 29.3 m (96.2 ft)
      • Recognition (125PPM/ 38PPF): 14.7 m (48.1 ft)
      • Identification (250PPM/ 76PPF): 7.3 m (24 ft)
Technical specification
  • Unique ref.ms9321-ehv-v2-18mp-multi-sensor-panoramic-ai-camera
  • Product familyNetwork Cameras
  • Product group180 Degree Panoramic Camera
  • TypeObject (single object)
  • Date of publishing2026-07-16
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001527
  • ETIM NameVideo surveillance system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.33
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Video Surveillance
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States