We are using cookies to provide our services

By using our services you agree to our use of cookies

;

CC8371-HV 180° Panoramic Network Camera

Unique ref.: vivotek-cc8371-hv
Brand: VIVOTEK
Product family: Video Surveillance
Product group: Fixed Dome Cameras
Date of publishing: 2018-05-11
Edition number: 1
Type: Object (single object)
Download (1)
VIVOTEK’s CC8371-HV is a vandal-proof IR fisheye network camera offering up to 30 fps at 3-Megapixel resolution. With its unique design and inconspicuous appearance, the CC8371-HV is suitable for a wide array of environments. Featuring 180° horizontal panoramic views with adjustable 25° tilt angle, the camera allows users amazing flexibility of viewing angles and options. The camera’s weather-proof compact size also makes it an ideal choice for indoor and outdoor scenarios such as boutiques, convenience stores, banks, schools, parking lots and residential homes. Without ligature edges, it can also be very effective in tough security installations like prisons and mental facilities.

The CC8371-HV can view up to 180 degrees, providing complete video security without losing angle coverage. Featuring WDR Pro, the camera captures both the dark and bright areas of an image and combines the differences to create a highly realistic representation of the original scene. Further, with added SNV technology, high-quality full-color surveillance video becomes possible even under low-light conditions. These combined features enable the camera to provide video quality remarkably close to the capabilities of the human eye. Further increasing the level of surveillance, a built-in microphone can record sound within a 5-meter radius.

The CC8371-HV also has built-in 180° IR illuminators up to 15 meters. So no matter day or night, light or dark, the CC8371-HV's versatility is unmatched.

Key Features;

3-Megapixel CMOS Sensor
30fps @ 2048x1536
Anti-Ligature Design
180° Horizontal Panoramic View
180° IR Illuminators up to 15 Meters
WDR Pro (100dB) to Provide Extreme Visibility in High Light Contrast Scenes
SNV (Supreme Night Visibility)
Weather-proof IP66-rated and Vandal-proof IK10-rated Housing
±25° Tilt Lens
Built-in Microphone
3D Noise Reduction for Low-light Conditions
Real-time H.264 and MJPEG Compression (Dual Codec)
Built-in IEEE 802.3af Compliant PoE
Built-in MicroSD/SDHC/SDXC card slot


Material main:
Material secondary:
Designed in: United States
Manufactured in: Taiwan

BIMobject Category: Electronics - Security, Cameras & Accessories
IFC classification: Discrete Accessory
Uniclass 1.4 Code: L76261
Uniclass 1.4 Description: Cameras
Uniclass 2015 Code: Pr_60_75_86
Uniclass 2015 Description: Surveillance cameras, monitors and ancillaries
CSI MasterFormat 2014 Code: 28 16 33.13
CSI MasterFormat 2014 Title: Intrusion Detection Interfaces to Remote Monitoring
OmniClass Number: 23-37 15 11 11
OmniClass Title: Analog Cameras
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved