Publish your products
FE8181V Fisheye Network Camera, 5 MP, 360° Surround View, 10 Meter IR, Smart IR, 3DNR, IP66, IK10, Pixel Calculator
VIVOTEK

FE8181V Fisheye Network Camera, 5 MP, 360° Surround View, 10 Meter IR, Smart IR, 3DNR, IP66, IK10, Pixel Calculator

Overview

VIVOTEK FE8181V is the latest fisheye fixed dome network security camera from VIVOTEK, featuring a detailed 5-Megapixel resolution sensor with superb image quality. Equipped with a fisheye lens for 180° panoramic view (wall mount) or 360° surround view (ceiling/floor/table mount) without blind spots, the camera is able to provide coverage of wide, open areas, such as airports, shopping malls, parking lots, retail stores, offices and more.

The FE8181V, true day/night camera, features a removable IR-cut filter, maintaining clear images 24 hours a day, with built-in IR LEDs enabling the camera to provide uniformly 360° surround illumination for clear viewing up to 10 meters, even in completely dark environments.

Key Features
  • 5-Megapixel CMOS Sensor
  • 30fps @ 1080pFullHD
  • f 1.5 mm Fisheye Lens for 180° Panoramic View and 360° Surround View
  • Removable IR-cut Filter for Day & Night Function
  • EN50155 Compliance for Professional Mobile Surveillance
  • Real-time H.264, MPEG-4, and MJPEG Compression (Triple Codec)
  • WDR Enhancement for Unparalleled Visibility in Extremely Bright and Dark Environments
  • Vandal-proof IK10-rated and Weather-proof IP66-rated Housing
  • ePTZ for Data Efficiency
  • Built-in 802.3at Compliant PoE
  • Built-in MicroSD/SDHC/SDXC Card Slot for On-board Storage
  • Pixel Calculator for Image Clarity Measurement
  • Support Local Dewarping
Technical specification
  • Unique ref.vivotek-fe8181v
  • Product familyVideo Surveillance
  • Product group360° Cameras
  • TypeObject (single object)
  • Date of publishing2016-06-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit