Publish your products
IB836B-EHF3 Bullet Network Camera, 2MP, WDR, SNV, 30M IR, 3DNR, IP66, Smart Stream, Smart IR, Video Rotation, IK10, Cable Management, Extreme Weather, Defog
VIVOTEK

IB836B-EHF3 Bullet Network Camera, 2MP, WDR, SNV, 30M IR, 3DNR, IP66, Smart Stream, Smart IR, Video Rotation, IK10, Cable Management, Extreme Weather, Defog

Overview

VIVOTEK's IB836B-EHF3 is a stylish, bullet-style network security cameras designed for diverse outdoor applications and offering a complete range of options. Equipped with a 2MP Full HD sensor enabling viewing resolution of 1920x1080 at a smooth 30 fps, the IB836B-EHF3 is an all-in-one outdoor camera capable of capturing high quality and high resolution video up to 2 Megapixel with WDR and SNV technology, no matter whether in high contrast or in low light environments.

Increasing its simple operation, the IB836B-EHF3 provides fixed focus without electrical power. To meet the demands of outdoor and harsh applications, VIVOTEK's IB836B-EHF3 is also armed with IP66-rated housing to help the camera body withstand rain, dust and high pressure water jets from any direction, while its IK10-rated housing provides robust protection against acts of vandalism or other impacts.

Moreover, a wide operating temperature range further enhances the IB836B-EHF3 performance and reliability in extremely cold or hot weather, even when using PoE. When choosing VIVOTEK IB836B-H series, customers will be offered four options: the IB836B-HF3, IB836B-EHF3, IB836B-HT, and IB836B-EHT. Different options can be chosen based on the requirements of your application, such as focusing method or operating environment temperature.

Key Features
  • 2-Megapixel CMOS Sensor
  • 30 fps @ 1920x1080
  • 3.6 mm Fixed-focal Lens
  • Removable IR-cut Filter for Day & Night Function
  • Built-in IR Illuminators, Effective up to 30 Meters
  • Smart IR Technology to Avoid Overexposure
  • WDR for Unparalleled Visibility in Extremely Bright and Dark Environments
  • SNV (Supreme Night Visibility) for Low Light Conditions
  • 3D Noise Reduction
  • Video Rotation for Corridor View
  • Weather-proof IP66-rated and Vandal-proof IK10-rated Housing
  • Extreme Weather Support with PoE
  • VIVOTEK VCA (Video Content Analysis) Support
Technical specification
  • Unique ref.vivotek-ib836b-ehf3
  • Product familyVideo Surveillance
  • Product groupBullet Cameras
  • TypeObject (single object)
  • Date of publishing2016-06-29
  • Edition number2
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit