Publish your products
IB837-HT Bullet Camera, 5 MP Zoom Lens 30m IR
VIVOTEK

IB837-HT Bullet Camera, 5 MP Zoom Lens 30m IR

Features

  • 5 MP
  • Zoom Lens
  • 30m IR
  • IP66/IK10
  • FCC/CE/UL/NDAA
Specification
  • CPU - Multimedia SoC
    Image Sensor - 1/2.8" Progressive CMOS
    Max. Resolution - 2560x1920 (5MP)
    Lens Type - Zoom
    Focal Length - f = 2.7 ~ 13.5 mm
    Aperture - F1.4 ~ F2.8
    Field of View - 97°~27° (Horizontal)/70°~20°(Vertical)/131°~34° (Diagonal)
    IR Illuminators - 50 meters with Smart IR II
    Required SD Card Storage - 256 GB
    Video - H.264
    Audio - Two-way (External microphone input)
    Connectivity - RJ-45 cable connector for 10/100Mbps Network, PoE connection
    Power Input - AC 24V, DC 12V, IEEE 802.3at PoE
    Power Consumption - PoE: Max. 25W, DC 12V: Max. 29.5W, AC 24V: Max. 28W (with heater)
    Dimensions - Ø 118 x 294.6 mm
    Weight - 1421 g
    Certifications - CE, FCC, VCCI, UL, CB, BSMI, IP66, IK10
    Operating Temperature - -30°C ~ 50°C (-40°F ~ 122°F)
    Humidity - 90%
    Warranty - 60 months

Technical specification
  • Unique ref.vivotek-ib837-ht-bullet-camera
  • Product familyVSaaS "Vortex" Cameras
  • Product groupPremium
  • TypeObject (single object)
  • Date of publishing2023-10-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit