Publish your products
IP8155-HP Fixed Network Camera, 1.3MP, WDR Pro II, 3DNR, Remote Back Focus, Low Light, P-iris, 60 fps, Snapshot Focus, Corridor View
VIVOTEK

IP8155-HP Fixed Network Camera, 1.3MP, WDR Pro II, 3DNR, Remote Back Focus, Low Light, P-iris, 60 fps, Snapshot Focus, Corridor View

Overview

VIVOTEK IP8155HP is a professional box network security camera offering up to 60 fps @ 1.3-Megapixel resolution with superb image quality.

Featuring the new improved Wide Dynamic Range Technology WDR Pro II, it provides extreme visibility in high light contrast environments with 4-shutter capture method. Combined with 3D Noise Reduction Technology, which enables the IP8155HP to capture clear, polished video under low-light conditions and reduce bandwidth from sensor noise, users can identify an increased level of image detail in extremely bright as well as dark environments.

To provide top-notch image quality, IP8155HP also comes with a P-iris lens, which controls the iris with extreme precision with its built-in stepper motor. By using software controls, the lens maintains the iris opening at an optimal level at all times, resulting in superior sharpness and depth of field. Furthermore, for installers, properly adjusting the focus of a megapixel network camera can be difficult due to the level of image detail. Therefore, IP8155HP is also designed with VIVOTEK' s RBF (Remote Back Focus) System for installer to adjust focus more precisely.

Key Features
  • 1.3-Megapixel CMOS Sensor
  • 30 fps @ 1280x1024
  • 60 fps @ 1280x1024 (one-stream mode only)
  • Motorized, P-iris Lens
  • 3D Noise Reduction for Low-light Conditions
  • WDR Pro II (140dB) to Provide Extreme Visibility in High Light Contrast Scenes
  • RBF System to assist for Precise Focus Adjustment
  • Two-way Audio
  • Supreme Night Visibility
  • Snapshot Focus
  • Video Rotation for Corridor Format
  • EIS (Electronic Image Stabilization) to Control Image Stability
Technical specification
  • Unique ref.vivotek-ip8155-hp
  • Product familyVideo Surveillance
  • Product groupLicense Plate Cameras
  • TypeObject (single object)
  • Date of publishing2016-07-10
  • Edition number2
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit