Publish your products
BE_VMZINC_Standing seam_Warm_Facade_VM_FIRE_BARRIER PLUS_A2_Over PIR/PUR
BE_VMZINC_Standing seam_Warm_Facade_VM_FIRE_BARRIER PLUS_A2_Over PIR/PUR

    BE_VMZINC_Standing seam_Warm_Facade_VM_FIRE_BARRIER PLUS_A2_Over PIR/PUR

    This non-ventilated cladding system allows ZINC PLUS standing seam cladding to be installed on a continuous PUR/PIR insulation substrate covered with the VM FIRE BARRIER PLUS A2 membrane. Non-ventilated cladding is a composite system that does not require a ventilation gap beneath the zinc. The zinc is therefore installed directly onto the substrate. This requires the use of ZINC PLUS. VMZINC’s ZINC PLUS is coated on the underside with a white protective layer of organic composition which provides resistance to abrasion caused by the expansion of the zinc at the fixing points. Installation is simplified as there is no need for ventilation inlets or outlets.

    The standing seam is aesthetic, modern, and offers uniform, low-profile joints (25 mm high with a thickness of 5 mm).

    Packaging:
    The zinc is delivered in rolls to be profiled or in preformed strips on demand.

    Surface aspects: ZINC PLUS 0,7mm and 0,8mm (available in Naturel PLUS, QUARTZ-ZINC® PLUS, ANTHRA-ZINC® PLUS, PIGMENTO® PLUS, AZENGAR® PLUS and lacquered Zinc PLUS), together with the entire product range, are classified A1 and do not contribute to fire spread. Lacquered finishes are classified A2. The cladding system achieves a fire classification of C-s3,d1 or B-s3,d1 in accordance with SBI test report 2390C WRGENT. According to the test conditions, the insulation must achieve at least a D reaction-to-fire classification.

    The use of the chosen aspect may not be suitable for certain applications in the context of very aggressive environmental constraints. It is recommended, if necessary, to consult the VM Building Solutions services for further information.

    Specification
    • Application:

      New build and renovation projects, with simple or complex forms. Buildings with indoor climate classes 1, 2 and 3. Heigt of the building between 10m and 25m.

      Standard Dimensions:

      Effective width: 430mm and 530mm

      Tray length: The maximum panel length is 4 m on façades and between 0.5 m and 2 m on soffits.

      Fixings: Stainless steel fixed clips (with spacer) and sliding clips (with load-distribution plate), specially designed for this system and mechanically fixed with screws. Clips shall be installed at 330 mm centres

      Insulation: PUR or PIR insulation, with a minimum fire rating of Class D and a maximum thickness of 120 mm on a concrete substrate.

      ClassDoP and environmental: Environmental certifications and sustainability schemes: HQE (France – High Environmental Quality), BREEAM (United Kingdom – BRE Environmental Assessment Method), IBU certification (Germany – Institut Bauen und Umwelt), and LEED (United States – Leadership in Energy and Environmental Design).

      Fire Resistance: Complies with requirements for:

      Medium-rise buildings (B-s3,d1)
      Low-rise buildings (C-s3,d1 and D-s3,d1)
      Can also be used on low-rise Type 2 and Type 3 buildings.

    Technical specification
    • Unique ref.BE-VMZINC-Standing-seam-Warm-Facade-VM-FIRE-BARRIER-PLUS-A2-Over-PIR-PUR
    • Product familyCouverture
    • Product groupVMZINC ROOFING
    • TypeObject (single object)
    • Date of publishing2026-09-28
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryInsulation
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • UNSPSC nameRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodeSs_30_40_50_95
    • Uniclass 2015 DescriptionZinc sheet roof covering systems
    • CSI MasterFormat 2014 Code07 41 13
    • CSI MasterFormat 2014 TitleMetal Roof Panels
    • OmniClass Number23-13 39 11 11
    • OmniClass TitleExterior Metal Roof Panels
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings

    Region availability

    Europe
    Belgium
    Luxembourg
    Netherlands
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit