Publish your products
VORT HR 300 NETI
Vortice

VORT HR 300 NETI

Plastic (PPE) enclosure. Aesthetic front panel made of plastic resin, glossy finish. Round duct connection ports, nominal diameter 125 mm. 2 EC (brushless) motors with shaft turning in ball bearings, each coupled to a forward curved centrifugal impeller; 3 speeds, independently adjustable at the installation. High-efficiency counter-flow heat exchanger in PS resin. Automatic by-pass for free-cooling (manual activation allowed as alternative). 1 ePM10 50% (M5) filter on supply air and 1 ISO Coarse 65% (G4) filter on extract air. The filters occlusion status and so the maintenance need is shown on the control panel. Control panel, on the front cover, allowing: the product configuration at the installation, the manual setting of the operating mode, the automatic operation settings and the correct functioning monitoring, the system diagnostic, the constant filters status monitoring and the relative maintenance / replacement needs, firmware updates. Bracket for wall-mounted installation supplied as standard.
Technical specification
  • Unique ref.heatrecoveryunit_HR300NETI
  • Product familyResidential
  • Product groupHeat recovery units
  • Date of publishing2021-03-30
  • Edition number1
  • Height (mm)812
  • Width (mm)600
  • Depth (mm)317
Related
  • Material mainPolypropylene
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)15
Classification
  • BIMobject CategoryHVAC - Heat Recovery
  • OmniClass Number23-39 43 17 23
  • OmniClass TitleWaste Heat Recovery Heat Exchangers

Region availability

Asia Europe Oceania Africa South America North America
Azerbaijan
Albania
Australia
Algeria
Bolivia
Costa Rica
Bahrain
Austria
New Zealand
Burkina Faso
Chile
Panama
China
Belarus
Cameroon
Ecuador
United States
Georgia
Belgium
Djibouti
Hong Kong
Bosnia and Herzegovina
Egypt
India
Bulgaria
Ethiopia
Indonesia
Croatia
Kenya
Iran
Cyprus
Libya
Israel
Czech Republic
Madagascar
Jordan
Denmark
Mauritius
Kazakhstan
Estonia
Nigeria
Kuwait
Finland
South Africa
Lebanon
France
Tunisia
Malaysia
Germany
Zambia
Mongolia
Greece
Philippines
Iceland
Qatar
Italy
Singapore
Lithuania
Sri Lanka
Malta
Türkiye
Moldova
Turkmenistan
Montenegro
United Arab Emirates
Netherlands
Vietnam
North Macedonia
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit