Set your location and language to prioritise localised information. Continue
VORT HRI 260 DH RC
Vortice

VORT HRI 260 DH RC

Zinc-coated pressed steel enclosure with removable panels. 2 x EC brushless motor with shafts turning in ball bearings, coupled to centrifugal impellers. Trimmer control allowing selection of speeds from 0 to Max in response to system pressure losses. Ventilation air flow between 80 m3/h and 125 m3/h. Dehumidifying air flow between 130 m3/h and 250 m3/h. Ultra high-efficiency counter-flow type heat exchanger fashioned from moulded plastic (PS). It contains fluorinated greenhouse gases. Compressor operating with HFC-R134a refrigerant. Prewired for electronic thermo-hygrostat (product code 22608). Dual water/air condenser. Flow switch. Three-way modulating valve. Motorized recirculation damper. Antifreeze protection. 2 x G4 filters. Electronic control unit with microprocessor and LCD display. Remote control panel RCP (code 22607) available as optional. Hermetically sealed equipment.
Technical specification
  • Unique ref.heatrecoveryunit_HRI260DH-RC
  • Collection setResidential
  • CollectionHeat recovery units
  • Date of publishing2021-03-30
  • Edition number1
  • Height (mm)280
  • Width (mm)662
  • Depth (mm)1104
Related
  • Material mainSteel
  • Material secondaryPolystyrene (EPS)
  • Weight Net (Kg)60
Classification
  • BIMobject CategoryHVAC - Heat Recovery
  • OmniClass TitleWaste Heat Recovery Heat Exchangers
  • OmniClass Number23-39 43 17 23

Region availability

Asia Europe Oceania Africa South America North America
Azerbaijan
Albania
Australia
Algeria
Bolivia
Costa Rica
Bahrain
Austria
New Zealand
Burkina Faso
Chile
Panama
China
Belarus
Cameroon
Ecuador
United States
Georgia
Belgium
Djibouti
Hong Kong
Bosnia and Herzegovina
Egypt
India
Bulgaria
Ethiopia
Indonesia
Croatia
Kenya
Iran
Cyprus
Libya
Israel
Czech Republic
Madagascar
Jordan
Denmark
Mauritius
Kazakhstan
Estonia
Nigeria
Kuwait
Finland
South Africa
Lebanon
France
Tunisia
Malaysia
Germany
Zambia
Mongolia
Greece
Philippines
Iceland
Qatar
Italy
Singapore
Lithuania
Sri Lanka
Malta
Türkiye
Moldova
Turkmenistan
Montenegro
United Arab Emirates
Netherlands
Vietnam
North Macedonia
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom