Publish your products
VORT HRI 350 FLAT
Vortice

VORT HRI 350 FLAT

Sheet steel housing, internally insulated, fire resistant according wit DIN EN 13501. High efficiency backward curved centrifugal fans driven by 3 speeds EC (brushless) motors. High efficiency plastic cross-counterflow heat exchanger. Automatic thermodynamic by-pass. Integrated frost protection. Nominal diameter of duct connections 150 mm. 2xM5 filters (F7 inlet filter available as option), easy to replace. Remote, wired control panel allowing: to Switch on/off the product, to select the fan speeds, to show the filters status. Brackets for suspended installation.
Technical specification
  • Unique ref.heatrecoveryunit_HRI350FLAT
  • Product familyResidential
  • Product groupHeat recovery units
  • Date of publishing2021-03-30
  • Edition number1
  • Height (mm)288
  • Width (mm)650
  • Depth (mm)1287
Related
  • Material mainSteel
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)33
Classification
  • BIMobject CategoryHVAC - Heat Recovery
  • OmniClass Number23-39 43 17 23
  • OmniClass TitleWaste Heat Recovery Heat Exchangers

Region availability

Asia Europe Oceania Africa South America North America
Azerbaijan
Albania
Australia
Algeria
Bolivia
Costa Rica
Bahrain
Austria
New Zealand
Burkina Faso
Chile
Panama
China
Belarus
Cameroon
Ecuador
United States
Georgia
Belgium
Djibouti
Hong Kong
Bosnia and Herzegovina
Egypt
India
Bulgaria
Ethiopia
Indonesia
Croatia
Kenya
Iran
Cyprus
Libya
Israel
Czech Republic
Madagascar
Jordan
Denmark
Mauritius
Kazakhstan
Estonia
Nigeria
Kuwait
Finland
South Africa
Lebanon
France
Tunisia
Malaysia
Germany
Zambia
Mongolia
Greece
Philippines
Iceland
Qatar
Italy
Singapore
Lithuania
Sri Lanka
Malta
Türkiye
Moldova
Turkmenistan
Montenegro
United Arab Emirates
Netherlands
Vietnam
North Macedonia
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit