Publish your products
VORT HRI 500 DH
VORT HRI 500 DH
    Vortice

    VORT HRI 500 DH

    Zinc-coated pressed steel enclosure with removable panels. 2 x EC brushless motor with shafts turning in ball bearings, coupled to centrifugal impellers. Trimmer control allowing selection of speeds from 0 to Max in response to system pressure losses. Ventilation air flow between 140 m3/h and 250 m3/h. Dehumidifying air flow between 250 m3/h and 500 m3/h. Ultra high-efficiency counter-flow type heat exchanger fashioned from moulded plastic (PS). It contains fluorinated greenhouse gases. Compressor operating with HFC-R410A refrigerant. Prewired for electronic thermo-hygrostat (product code 22608). Dual water/air condenser. Flow switch. Three-way modulating valve. Motorized recirculation damper. Antifreeze protection. 2 x G4 filters. Electronic control unit with microprocessor and LCD display. Remote control panel RCP (code 22607) available as optional. Hermetically sealed equipment.
    Technical specification
    • Unique ref.heatrecoveryunit_HRI500DH
    • Product familyResidential
    • Product groupHeat recovery units
    • Date of publishing2021-03-30
    • Edition number1
    • Height (mm)405
    • Width (mm)756
    • Depth (mm)1308
    Related
    • Material mainSteel
    • Material secondaryPolystyrene (EPS)
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)80
    Classification
    • BIMobject CategoryHVAC - Heat Recovery
    • OmniClass Number23-39 43 17 23
    • OmniClass TitleWaste Heat Recovery Heat Exchangers

    Region availability

    Asia Europe Oceania Africa South America North America
    Azerbaijan
    Albania
    Australia
    Algeria
    Bolivia
    Costa Rica
    Bahrain
    Austria
    New Zealand
    Burkina Faso
    Chile
    Panama
    China
    Belarus
    Cameroon
    Ecuador
    United States
    Georgia
    Belgium
    Djibouti
    Hong Kong
    Bosnia and Herzegovina
    Egypt
    India
    Bulgaria
    Ethiopia
    Indonesia
    Croatia
    Kenya
    Iran
    Cyprus
    Libya
    Israel
    Czech Republic
    Madagascar
    Jordan
    Denmark
    Mauritius
    Kazakhstan
    Estonia
    Nigeria
    Kuwait
    Finland
    South Africa
    Lebanon
    France
    Tunisia
    Malaysia
    Germany
    Zambia
    Mongolia
    Greece
    Philippines
    Iceland
    Qatar
    Italy
    Singapore
    Lithuania
    Sri Lanka
    Malta
    Türkiye
    Moldova
    Turkmenistan
    Montenegro
    United Arab Emirates
    Netherlands
    Vietnam
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit